CL | U-bar version, with two flanged washers and GN 708.1 spindle assembly |
EL | Solid bar version, with weldable clasp |
AL | U-bar version, with two flanged washers |
Size | FH Holding capacity | a ≈ | b1 | b2 | b3 | d1 | d2 ≈ | h1 ≈ | h2 | h3 | h4 | h5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
130 | 236 lbf (1050 N) | 1.10 | 1.38 | 1.65 | 0.24 | M 6 | 0.22 | 5.59 | 1.10 | 0.63 | 1.00 | 0.44 |
230 | 450 lbf (2000 N) | 1.57 | 1.69 | 1.77 | 0.33 | M 8 | 0.26 | 6.61 | 1.32 | 0.71 | 1.18 | 0.37 |
Size | l1 ≈ Type AL Type CL | Type EL | l2 ≈ | l3 max. | l4 | m1 | m2 | m3 | m4 | r ≈ | s1 | s2 | w Adjustable range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130 | 3.35 | 3.39 | 1.65 | 2.13 | 2.17 | 0.49 | 0.75 | 1.06 | 1.14 | 3.13 | 0.10 | 0.20 | 0.69 |
230 | 4.35 | 4.41 | 2.28 | 2.87 | 2.68 | 0.71 | 0.83 | 1.26 | 1.26 | 4.09 | 0.12 | 0.24 | 0.79 |
Min | Max | Price |
---|---|---|
1 | 49 | $39.56 |
50 | 99 | $36.26 |
100 | 249 | $32.97 |
≥ 250 | $29.67 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
J.W. Winco