B | Non lock-out |
C | Lock-out |
d1 Pin -0.0004 | l1 | l2 Stroke | l3 | b | d2 | d3 | d4 | k | l4 | l5 | l6 | Spring load ≈ Initial | End |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.24 | 0.71 | 0.35 | 0.35 | 0.51 | 0.91 | 0.17 | 1.34 | 0.91 | 1.77 | 0.24 | 0.98 | 1.35 lbf (6 N) | 5.62 lbf (25 N) |
0.24 | 0.94 | 0.35 | 0.59 | 0.51 | 0.91 | 0.17 | 1.34 | 0.91 | 1.77 | 0.24 | 0.98 | 1.35 lbf (6 N) | 5.62 lbf (25 N) |
0.31 | 0.79 | 0.39 | 0.39 | 0.63 | 1.10 | 0.22 | 1.50 | 1.02 | 2.01 | 0.31 | 1.06 | 1.91 lbf (8.5 N) | 6.29 lbf (28 N) |
0.31 | 1.02 | 0.39 | 0.63 | 0.63 | 1.10 | 0.22 | 1.50 | 1.02 | 2.01 | 0.31 | 1.06 | 1.91 lbf (8.5 N) | 6.29 lbf (28 N) |
0.39 | 0.94 | 0.47 | 0.47 | 0.63 | 1.10 | 0.22 | 1.50 | 1.02 | 2.01 | 0.31 | 1.06 | 2.14 lbf (9.5 N) | 8.54 lbf (38 N) |
0.39 | 1.26 | 0.47 | 0.79 | 0.63 | 1.10 | 0.22 | 1.50 | 1.02 | 2.01 | 0.31 | 1.06 | 2.14 lbf (9.5 N) | 8.54 lbf (38 N) |
For each plunger pin diameter d1, two different pin lengths l1 are available. The length l3 must ensure that the plunger pin fully disengages. Bushing length and plate thickness plus any gap can then be selected within certain margins. For mounting the bushings with tolerance n6, a hole with tolerance H7, corresponding to the external diameter, is usually provided. |
Min | Max | Price |
---|---|---|
1 | 99 | $31.75 |
100 | 249 | $29.11 |
250 | 499 | $26.46 |
≥ 500 | $23.81 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco