GN 843.1 Push-Pull Type Toggle Clamps Steel

Photo

GN 843.1 Steel Push-Pull Type Toggle Clamps Type: AS - Without mounting bracket
Type: AS - Without mounting bracket
GN 843.1 Steel Push-Pull Type Toggle Clamps Type: AS - Without mounting bracket GN 843.1 Steel Push-Pull Type Toggle Clamps Type: ASW - With mounting bracket

Product description

Information

Push-pull type toggle clamps GN 843.1 can be mounted on a mounting bracket (Type ASW) or directly on the jig via the threaded body with hex nut (Type AS).

The center bushing securing method allows the operating handle to be turned to the most favorable position.

Push-pull type toggle clamps GN 843.1 replace series GN 843.

Specification

Toggle clamp
Case-hardened steel C10
Zinc plated, blue passivated finish


All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 843.1 Steel Push-Pull Type Toggle Clamps sketch

Part Options / Table

Type

ASWithout mounting bracket
ASWWith mounting bracket
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
ab1b2d1d2d3d4h1h2h3
80674 lbf (3000 N)0.941.381.180.39M 6M 16 x 1.50.222.781.520.75
1651214 lbf (5400 N)1.262.361.380.47M 8M 20 x 1.50.264.331.970.87
3401574 lbf (7000 N)1.892.951.870.63M 10M 24 x 20.335.752.761.18
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2l3l4l5m1m2m3stw
Stroke
802.802.561.340.870.870.790.47-0.160.470.83
1654.414.092.131.541.611.610.53190.200.591.50
3406.816.383.352.682.322.170.75250.200.712.60

Build & Price

3D Product Configurator
Size
Type


Selected Part

Total US Dollars (net)
$35.80
In Stock: 155
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$35.80
5099$32.82
100249$29.84
≥ 250$26.85
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.731 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.