NO. 6430 Atlas Screw Jacks Cast Iron, with Jam Nut

Atlas Screw Jacks  NO. 6430: Cast Iron, with Jam Nut

Product description

Atlas screw jacks NO. 6430 can be used with GN forked clamps DIN 6315B, DIN 6315C and NO. 6315.

For safety purposes, from slot widths 26 mm and larger, use locating pads NO. 6443 (available upon request).

Specification

Housing
Cast iron

  • Hammer-effect
  • Enameled finish

Spindle unit
Tempered steel


Spindle head
Hammer-effect
Enameled finish


Centering hole diameter in screw jack head is 12 mm for the No. 6443 pads


RoHS

On request

  • Locating pads NO. 6443
Hide technical drawing
 NO. 6430 Cast Iron Atlas Screw Jacks, with Jam Nut sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sizeb
Slot
width
d
Ø Housing
h1
min.
h2
max.
Thread Ø
and pitch
Base
dimensions
length x width
Max. clamping force F
1400.711.973.945.5130 x 675 x 11013489 lbf (60 kN)
2000.711.975.517.8730 x 675 x 11013489 lbf (60 kN)
3200.871.977.8712.6030 x 690 x 1608992 lbf (40 kN)
5500.871.9712.6021.6530 x 690 x 1605620 lbf (25 kN)

Build & Price

Size
Width b
Size
Width b

Selected Part

Total (net)
US$212.06
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$212.06
1024US$194.39
2549US$176.72
≥ 50US$159.05
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.791 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

NO.6430-140-18NO.6430-200-18NO.6430-320-22NO.6430-550-22

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback