GN 862.1 Pneumatic Toggle Clamps Steel, with Additional Manual Operation

Pneumatic Toggle Clamps GN 862.1: Steel, with Additional Manual Operation
Type: APVS - U-bar version, with two flanged washers

Product description

Pneumatic toggle clamps GN 862.1 are built from the same construction as GN 862.

The special features of these clamps are that they can be mounted in two different planes, and they can also be operated manually via the grip handle. For example, they can individually be manually closed, and then all clamps can be opened at once via the pneumatic function.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the piston position, which can deliver a signal, for instance to a machine controller.

Specification

  • Parts in sheet metal
    Case-hardened steel C10
    Zinc plated, blue ppassivated finish

  • Hardened bearing pins

  • Case-hardened bearing rivets

  • Case-hardened air cylinder bearing pins

  • Double-action air cylinder
    Max. operating pressure 6 bar

  • All moving parts lubricated with special grease

  • Solid molded plastic handle sleeve
    Red, oil resistant

  • Spindle assemblies GN 708.1, Type A
    • Steel, zinc plated, blue passivated finish
    • Rubber tip 85 Shore A

RoHS

Accessory

Clamp Mounts GN 801 (for type APV)
Sensor GN 3380

Hide technical drawing
GN 862.1 Steel Pneumatic Toggle Clamps, with Additional Manual Operation sketch

Part Options / Table

Type

APVSU-bar version, with two flanged washers
CPVSU-bar version, with two flanged washers and spindle assembly GN 708.1
EPVSSolid bar version, with weldable clasp

Coding

MMagnetic piston
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH in N
Holding
capacity
FS in N
Clamping
force at 6 bar ≈
ab1b2b3b4b5d1d2d3
Compressed
air connections
Inside Ø
Connection
tube
eh1h2h3h4 ≈
230495 lbf (2200 N)283 lbf (1260 N)1.572.281.501.812.010.33M 80.26G 1/80.161.6311.893.430.711.18
330585 lbf (2600 N)405 lbf (1800 N)1.772.762.072.203.110.41M 100.33G 1/40.242.0714.294.250.871.46
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh5l1 ≈
Type APVS
Type CPVS

Type EPVS
l2 ≈l3
max.
l4m1m2m3m4m5m6r ≈
Type APVS
Type CPVS

Type EPVS
s1s2s3w
Adjustable
range
2302.486.026.102.643.192.681.020.550.630.430.630.564.094.130.120.220.240.79
3303.157.177.242.833.583.031.180.631.100.751.180.794.764.840.140.260.280.75

Build & Price

Size
Type



Coding

Size
Type



Coding

Selected Part

Total (net)
US$327.95
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$327.95
1024US$300.62
2549US$273.29
≥ 50US$245.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.976 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 862.1-230-APVS-MGN 862.1-230-CPVS-MGN 862.1-230-EPVS-MGN 862.1-330-APVS-MGN 862.1-330-CPVS-MGN 862.1-330-EPVS-M

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback