GN 862 Pneumatic Toggle Clamps Steel, with Vertical Mounting Base

Pneumatic Toggle Clamps GN 862: Steel, with Vertical Mounting Base
Type: APV - U-bar version with, two flanged washers

Product description

The clamping principle of pneumatic toggle clamps GN 862 is identical in construction and dimensions to the manually operated vertical toggle clamps GN 812.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 862 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the end position, such as for implementing machine controls.

Specification

Tensioning mechanism
Steel

  • Sheet metal parts
    Case hardening steel C10, zinc plated, blue passivated finsih
  • Bearing pins tempered
  • Bearing rivets case-hardened
  • Case-hardened bearing pins for cylinders
  • Double-action air cylinder
    Max. pressure 6 bar
  • Moving parts lubricated with special grease

Clasp for type EPV
Steel zinc plated, blue passivated finsih


Flanged washers GN 898 for type APV / CPV
Steel
Zinc plated, blue passivated finsih


Spindle assembly GN 708.1 for type CPV

  • Steel zinc plated, blue passivated finsih
  • Thrust pad
    Chloroprene rubber (CR)
    • Hardness 85 Shore A ≈
    • Vulcanized
    • Black
    • Type A (flat pressure area)

RoHS

Accessory

GN 804 Toggle Clamp Spindle Assemblies
GN 801 Clamp Mounts (for type APV)
GN 3380 Sensor
GN 807 Toggle Clamp Spindle Assemblies
GN 708.1 Toggle Clamp Spindle Assemblies (with rubber pressure pad)
GN 802 Toggle Clamp Spindle Assemblies
GN 903 Toggle Clamp Spindle Assemblies

Hide technical drawing
GN 862 Steel Pneumatic Toggle Clamps, with Vertical Mounting Base sketch

Part Options / Table

Type

APVU-bar version with, two flanged washers
CPVU-bar version, with two flanged washers and spindle assembly GN 708.1
EPVSolid bar version, with weldable clasp

Coding

MMagnetic piston
Show / Hide columns

Metric

SizeFH in N
Holding
capacity
FS in N
Clamping force
at 6 bar ≈
ab1b2b3b4b5d1d2d3
Compressed
air connections
Inside Ø
Connection
tube
eh1 h2h3h4
75169 lbf (750 N)128 lbf (570 N)0.791.851.001.571.180.20M 50.18M 50.161.106.061.690.430.75
130247 lbf (1100 N)137 lbf (610 N)1.102.011.301.851.930.24M 60.22G 1/80.161.506.572.760.631.00
230495 lbf (2200 N)283 lbf (1260 N)1.572.281.501.812.010.33M 80.26G 1/80.161.638.583.430.711.18
330585 lbf (2600 N)405 lbf (1800 N)1.772.762.072.203.110.41M 100.33G 1/40.242.0710.354.250.871.46
Show / Hide columns
Sizeh5l1 ≈
Type APV
Type CPV

Type EPV
l2 l3
max.
l4m1m2m3m4m5m6r ≈
Type APV
Type CPV

Type EPV
s1s2s3w
Adjustable
range
751.103.903.941.441.811.770.940.330.490.390.49-2.462.480.080.140.160.59
1302.094.654.691.852.282.171.060.510.490.630.490.493.113.150.100.180.200.69
2302.486.026.102.643.192.681.020.550.630.430.630.564.094.130.120.220.240.79
3303.157.177.242.833.583.031.180.631.100.751.180.794.764.840.140.260.280.75

Build & Price

Size
Type



Coding

Size
Type



Coding

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at jwwinco.com

Selected Part

Total (net)
US$193.37
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$193.37
1024US$177.25
2549US$161.14
≥ 50US$145.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 862-75-APV-MGN 862-75-CPV-MGN 862-75-EPV-MGN 862-130-APV-MGN 862-130-CPV-MGN 862-130-EPV-MGN 862-230-APV-MGN 862-230-CPV-MGN 862-230-EPV-MGN 862-330-APV-MGN 862-330-CPV-MGN 862-330-EPV-M

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback