GN 900 Adjustable Slide Units Aluminum

Photo

GN 900 Aluminum Adjustable Slide Units Identification no.: 2 - With adjustable lever
Type: H - With handwheel
Identification no.: 2 - With adjustable lever
Type: H - With handwheel
GN 900 Aluminum Adjustable Slide Units Identification no.: 2 - With adjustable lever
Type: H - With handwheel GN 900 Aluminum Adjustable Slide Units Identification no.: 1 - Without adjustable lever
Type: D - With control knob GN 900 Aluminum Adjustable Slide Units Identification no.: 1 - Without adjustable lever
Type: DR - With control knob and digital position indicator EN 954, type AR GN 900 Aluminum Adjustable Slide Units Identification no.: 1 - Without adjustable lever
Type: HN - With handwheel and digital position indicator EN 954, type AN GN 900 Aluminum Adjustable Slide Units Identification no.: 2 - With adjustable lever
Type: HR - With handwheel and digital position indicator EN 954, type AR GN 900 Aluminum Adjustable Slide Units Identification no.: 2 - With adjustable lever
Type: S - Without adjustable spindle and operating element

Product description

Information

Adjustable slide units GN 900 can be combined to form various axis configurations.

A special clamping technique using mounting and connecting sets (GN 900.1, GN 900.2, GN 900.3) allows quick and easy assembly.

Fine adjustment with scale ring 0.05 mm;
with digital position indicator 0.02 mm.

Specification

Slides / end plates
Aluminum extrusion
Anodized, natural color


Guide shafts
Stainless steel


Drive

  • Spindle / ball bearing
    Stainless steel
  • Spindle nut
    Plastic

Mounting screws
Stainless steel


Control knob / scale ring
Aluminum, black anodized finish


RoHS

Accessory

Solid Disk Handwheels EN 520.1
Digital Position Indicators EN 954

Technical drawing

3D
Hide technical drawing
GN 900 Aluminum Adjustable Slide Units sketch

Part Options / Table

Identification no.

1Without adjustable lever
2With adjustable lever

Type

DWith control knob
HWith handwheel
DNWith control knob and digital position indicator EN 954, type AN
DRWith control knob and digital position indicator EN 954, type AR
HNWith handwheel and digital position indicator EN 954, type AN
HRWith handwheel and digital position indicator EN 954, type AR
SWithout adjustable spindle and operating element
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bLength  l1 - Stroke l2
(millimeters)
d1d2d3d4d5h1h2h3h4
1.1850-555-1060-1565-20M4 x 0.5M 30.55--0.370.630.670.16
1.9795-25120-50145-75170-100M6 x 1M 40.671.970.870.510.890.910.28
3.15145-25170-50195-75220-100M8 x 1M 50.873.150.870.811.401.420.39
4.72185-25210-50235-75260-100M10 x 1M 51.343.941.341.041.771.810.54
Show / Hide columns
Dimensions in: Inch (change to Metric)
bh5h6h7h8l3l4l5l6l7l8l9l10l11l12l13st
1.180.121.30--1.770.160.240.79-----1.100.870.630.04
1.970.181.851.140.712.760.240.470.790.872.050.941.302.241.421.181.180.06
3.150.392.011.460.394.720.310.630.941.222.171.061.302.600.981.181.970.08
4.720.392.241.770.206.300.390.711.341.812.721.611.303.190.981.183.150.08

Build & Price

3D Product Configurator
Width b
Length l1 - Stroke l2
Type







Identification no.


Load Capacity

Show / Hide columns
bF1F2F3M1M2M3
3033.72 lbf (150 N)8.99 lbf (40 N)14.61 lbf (65 N)221
5067.44 lbf (300 N)26.98 lbf (120 N)48.33 lbf (215 N)453
80112 lbf (500 N)33.72 lbf (150 N)82.06 lbf (365 N)8106
120225 lbf (1000 N)67.44 lbf (300 N)157 lbf (700 N)152012

*F2 is the max. permissible sliding thrust

MD900_BL-16101-0

Selected Part

Total US Dollars (net)
$755.48
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$755.48
59$692.52
1024$629.57
≥ 25$566.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.841 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.