GN 9190 Side Clamps Steel, with Eccentrical Cam Lever

Photo

GN 9190 Steel Side Clamps, with Eccentrical Cam Lever Type: E - With serrated clamping jaw
Coding: L - Clamping by counter-clockwise rotation
Type: E - With serrated clamping jaw
Coding: L - Clamping by counter-clockwise rotation
GN 9190 Steel Side Clamps, with Eccentrical Cam Lever Type: E - With serrated clamping jaw
Coding: L - Clamping by counter-clockwise rotation GN 9190 Steel Side Clamps, with Eccentrical Cam Lever Type: E - With serrated clamping jaw
Coding: R - Clamping by clockwise rotation GN 9190 Steel Side Clamps, with Eccentrical Cam Lever Type: P - With detent clamping jaw
Coding: L - Clamping by counter-clockwise rotation GN 9190 Steel Side Clamps, with Eccentrical Cam Lever Type: P - With detent clamping jaw
Coding: R - Clamping by clockwise rotation

Product description

Information

With side clamps GN 9190, workpieces are clamped with a pivoted clamping jaw. The clamping force acts laterally and from above to pull down on the workpiece and clamp it against fixed stops and the supporting surface.

The clamping stroke of the clamping jaw results from the swivel movement of the eccentrical cam lever. When the lever is released, the clamping jaw is returned by spring force. The low overall height of the side clamps allow full-surface machining of the workpiece.

Side clamps can be screwed in directly, e.g. in a mounting plate, or fastened to machine tables with T-slots. In addition, they can be mounted in any position perpendicular to the T-slot using the slotted support blocks GN 9190.3, which are available as an accessory. In this case, the supplied screw must be replaced as per the table.

To ensure easy play and maximum clamping force, the tensioning mechanisms should be lightly greased.

Specification

Clamping mechanisms
Steel

  • Case-hardened
  • Blackened finish

Ball knob DIN 319
Plastic
Duroplast (Phenolic PF)
Black, shiny finish


For slot width a in mm = 10 / 14

  • T-slot nuts DIN 508
  • Socket cap screws DIN 912
    Steel, blackened finish
    Property class 12.9

For slot width a in mm = 12

  • T-slot bolt DIN 787
  • Hex nut DIN 934
    Steel, blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 9190 Steel Side Clamps, with Eccentrical Cam Lever sketch

Part Options / Table

Type

EWith serrated clamping jaw
PWith detent clamping jaw

Coding

RClamping by clockwise rotation
LClamping by counter-clockwise rotation
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
a
Slot width
d1FS
Max. clamping force
bd2d3
min.

max.
h1h2
0.39M 8787 lbf (3.5 kN)1.260.330.161.020.790.31
0.47*M 121574 lbf (7 kN)1.890.490.161.021.500.63
0.55M 121574 lbf (7 kN)1.890.490.161.021.500.63
Show / Hide columns
Dimensions in: Inch (change to Metric)
a
Slot width
h3h4h5l1l2l3s
Clamping stroke
Recommended screw
in combination
with GN 9190.3
0.391.571.180.505.201.261.970.12DIN 912-M8x25
0.47*2.442.48-7.481.572.830.16-
0.552.441.570.757.481.572.830.16DIN 912-M12x35
* Combination with GN 9190.3 not possible

Build & Price

3D Product Configurator
Slot width a
Thread d1
Type


Coding


Selected Part

Total US Dollars (net)
$351.54
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$351.54
1024$322.25
2549$292.95
≥ 50$263.66
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.577 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 9190-10-M8-E-RGN 9190-10-M8-P-RGN 9190-10-M8-E-LGN 9190-10-M8-P-LGN 9190-12-M12-E-RGN 9190-12-M12-P-RGN 9190-12-M12-E-LGN 9190-12-M12-P-LGN 9190-14-M12-E-RGN 9190-14-M12-P-RGN 9190-14-M12-E-LGN 9190-14-M12-P-L

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.