GN 9190.1 Side Clamps Steel, with Clamping Thread

Photo

GN 9190.1 Steel Side Clamps, with Clamping Thread Type: E - With serrated clamping jaw
Coding: G - Clamping stroke with ball point screw
Type: E - With serrated clamping jaw
Coding: G - Clamping stroke with ball point screw
GN 9190.1 Steel Side Clamps, with Clamping Thread Type: E - With serrated clamping jaw
Coding: G - Clamping stroke with ball point screw GN 9190.1 Steel Side Clamps, with Clamping Thread Type: E - With serrated clamping jaw
Coding: K - Clamping stroke with adjustable lever GN 9190.1 Steel Side Clamps, with Clamping Thread Type: P - With detent clamping jaw
Coding: G - Clamping stroke with ball point screw GN 9190.1 Steel Side Clamps, with Clamping Thread Type: P - With detent clamping jaw
Coding: K - Clamping stroke with adjustable lever

Product description

Information

With side clamps GN 9190.1, workpieces are clamped with a pivoted clamping jaw. The clamping force acts laterally and from above to pull down on the workpiece and clamp it against fixed stops and the supporting surface.

The clamping stroke of the clamping jaw results from the screw-in depth of the clamping thread d4. When the set screw is released, the clamping jaw is returned by spring force. The low overall height of the side clamps allow full-surface machining of the workpiece.

Side clamps can be screwed in directly, e.g. in a mounting plate, or fastened to machine tables with T-slots. In addition, they can be mounted in any position perpendicular to the T-slot using the slotted support blocks GN 9190.3, which are available as accessory.

Specification

Clamping mechanisms
Steel

  • Case-hardened
  • Blackened finish

T-slot nuts

  • Steel, blackened finish
  • Property class 10

Socket cap screw DIN 912

  • Steel, blackened finish
  • Property class 12.9

Ball point screw (Coding G)

  • Steel, blackened finish
  • Ball hardened

Adjustable lever (Coding K)

  • Zinc die-cast
    Powder coated
    Black RAL 9005, textured finish
  • Threaded stud
    Steel, blackened finish
    Ball hardened

RoHS

Accessory

Slotted Support Blocks GN 9190.3

Technical drawing

3D
Hide technical drawing
GN 9190.1 Steel Side Clamps, with Clamping Thread sketch

Part Options / Table

Type

EWith serrated clamping jaw
PWith detent clamping jaw

Coding

GClamping stroke with ball point screw
KClamping stroke with adjustable lever
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
a
Slot width
d1FS
Max. clamping force
bd2d3
min.

max.
d4h1
0.39M 81574 lbf (7 kN)1.260.330.161.02M 80.94
0.55M 123372 lbf (15 kN)1.890.490.161.02M 121.46
0.71M 164833 lbf (21.5 kN)2.680.650.161.02M 161.85
Show / Hide columns
Dimensions in: Inch (change to Metric)
a
Slot width
h2h3l1l2l3l4s
Clamping stroke
Max. tightening torque
MA in Nm
0.390.790.312.051.101.182.480.123
0.551.180.432.831.571.733.070.169
0.711.380.513.391.612.204.250.2820

Build & Price

3D Product Configurator
Slot width a
Thread d1
Type


Coding


Selected Part

Total US Dollars (net)
$307.76
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$307.76
59$282.11
1024$256.47
≥ 25$230.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.608 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 9190.1-10-M8-E-GGN 9190.1-10-M8-P-GGN 9190.1-10-M8-E-KGN 9190.1-10-M8-P-KGN 9190.1-14-M12-E-GGN 9190.1-14-M12-P-GGN 9190.1-14-M12-E-KGN 9190.1-14-M12-P-KGN 9190.1-18-M16-E-GGN 9190.1-18-M16-P-GGN 9190.1-18-M16-E-KGN 9190.1-18-M16-P-K

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.