GN 9190.3 Slotted Support Blocks Steel, for Side Clamps GN 9190 / GN 9190.1 / GN 9190.2

Photo

GN 9190.3 Steel Slotted Support Blocks for Side Clamps GN 9190 / GN 9190.1 / GN 9190.2

Product description

Information

Slotted support blocks GN 9190.3 are provided as an accessory for side clamps GN 9190 / GN 9190.1 / GN 9190.2.

They can also be used to fasten side clamps across the T-slot in any position.

Specification

Steel

  • Tempered
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 9190.3 Steel Slotted Support Blocks for Side Clamps GN 9190 / GN 9190.1 / GN 9190.2 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1l1db2b3h1h2l2l3For side clamp slot width a
GN 9190

GN 9190.1

GN 9190.2
1.183.94M 80.590.350.590.262.480.790.390.390.39
1.574.72M 120.790.510.790.302.830.980.470.550.55
2.365.51M 161.020.671.180.513.151.18-0.710.71

Build & Price

3D Product Configurator
Width b1
Length l1
Thread d

Selected Part

Total US Dollars (net)
$164.69
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$164.69
1024$150.96
2549$137.24
≥ 50$123.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.542 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 9190.3-30-100-M8GN 9190.3-40-120-M12GN 9190.3-60-140-M16

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.