Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
Type
Show / Hide columns
Part Number Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total Height h
Max. total
height T4
Adjustment range
Plate size
(Millimeter)
Bolt hole
spacing
(Millimeter)
Bolt Size F
Offset
Load Capacity
(kg)
4
3.125
3.15
3.94
1.18
1.57
4.72
5.51
4.80
5.59
0.08
100 x 85
80 x 60
M8 / 5/16"
2.20
2.56
180.00
230.00
HRLK-ALTH-80-K 3.125 3.15 1.18 4.72 4.80 0.08 100 x 85 80 x 60 M8 / 5/16" 2.20 180.00
HRLK-ALTH-100-K 4 3.94 1.57 5.51 5.59 0.08 100 x 85 80 x 60 M8 / 5/16" 2.56 230.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total Height h
Max. total
height T4
Adjustment range
Plate size
(Millimeter)
Bolt hole
spacing
(Millimeter)
Bolt Size F
Offset
Load Capacity
(kg)
4
3.125
3.15
3.94
1.18
1.57
4.72
5.51
4.80
5.59
0.08
100 x 85
80 x 60
M8 / 5/16"
2.20
2.56
180.00
230.00
3.125 3.15 1.18 4.72 4.80 0.08 100 x 85 80 x 60 M8 / 5/16" 2.20 180.00
4 3.94 1.57 5.51 5.59 0.08 100 x 85 80 x 60 M8 / 5/16" 2.56 230.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$219.00
In Stock: 12
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 9 $219.00
10 24 $200.75
25 49 $182.50
≥ 50 $164.25
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.980 lbs