ISO 8675 Thin Hex Nuts Stainless Steel, with Metric Fine Thread

Thin Hex Nuts ISO 8675: Stainless Steel, with Metric Fine Thread
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Thin hex nuts ISO 8675 (or low profile nuts) with fine thread are used as lock nuts to secure components and prevent accidental loosening, turning or shifting.

In addition, the nuts are used together with indexing plungers, cam action indexing plungers, guide bushings or rod end bearings.

The low profile design makes the hex nuts ideal for shorter threads. When mounting indexing plungers, they reduce the adjustment range only slightly and allow the use of two lock nuts.

Specification

  • Stainless steel
    Property class035
    • AISI 304NI
    • AISI 316A4

RoHS

On request

Other threads

Hide technical drawing
ISO 8675 Stainless Steel Thin Hex Nuts, with Metric Fine Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Thread
NI


A4
bes
M 8 x 1M 8 x 10.160.570.51
M 10 x 1M 10 x 10.200.700.63
M 12 x 1.5M 12 x 1.50.240.790.71
M 16 x 1.5M 16 x 1.50.311.060.94
M 20 x 1.5M 20 x 1.50.391.301.18
M 24 x 2-0.471.561.42

Build & Price

Thread d
Property class

Material
Thread d
Property class

Material

Selected Part

Total (net)
US$0.61
In Stock: 3127
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$0.61
100249US$0.56
250499US$0.51
≥ 500US$0.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

ISO 8675-M8x1-035-NIISO 8675-M8x1-035-A4ISO 8675-M10x1-035-NIISO 8675-M10x1-035-A4ISO 8675-M12x1,5-035-NIISO 8675-M12x1,5-035-A4ISO 8675-M16x1,5-035-NIISO 8675-M16x1,5-035-A4ISO 8675-M20x1,5-035-NIISO 8675-M20x1,5-035-A4ISO 8675-M24x2-035-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback