GN 912.2 Socket Cap Screws Stainless Steel, with Recessed Stud for Loss Protection

Socket Cap Screws GN 912.2: Stainless Steel, with Recessed Stud for Loss Protection
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Socket cap screws GN 912.2 can be used to prevent loss of the screw due to the d3 recessed portion of the stud. Thus the "captivity of the mounting element", according to the Machinery Directive 2006/42/EG, is given.

When using, instead of a typical tapped or bored hole, it is necessary to provide tapped bores with a thread d1 on each of the two elements to be assembled. Additionally, a clearance bore of d4 on one or both sides must be cut.

Depending on the design and required clamping length a1 - a3 of the component being attached, there are a number of assembly options as shown above.

Specification

  • Stainless steelNI AISI 304

RoHS

Hide technical drawing
GN 912.2 Stainless Steel Socket Cap Screws, with Recessed Stud for Loss Protection sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1a1
in mm
a2
in mm
a3
in mm
d2d3 -0.012d4kl2l3A/F
in mm
M 30.471.5-33-6.56.5-80.220.0870.140.120.160.062.5
M 30.633-77-88-120.220.0870.140.120.160.062.5
M 40.632-55-88-110.280.1180.180.160.200.083
M 40.795-99-1111-150.280.1180.180.160.200.083
M 50.792.5-66-10.510.5-140.330.1540.220.200.240.104
M 50.986-1111-1414-190.330.1540.220.200.240.104
M 60.983-77-1313-170.390.1770.260.240.310.125
M 61.187-1212-1717-220.390.1770.260.240.310.125
M 81.184-88-1616-200.510.2480.330.310.390.166
M 81.388-1313-2020-250.510.2480.330.310.390.166
M 81.5713-1818-2525-300.510.2480.330.310.390.166

Build & Price

Thread d1
Length l1
Material

Thread d1
Length l1
Material

Selected Part

Total (net)
US$5.35
In Stock: 51
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$5.35
100249US$4.90
250499US$4.46
≥ 500US$4.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 912.2-M3-12-NIGN 912.2-M3-16-NIGN 912.2-M4-16-NIGN 912.2-M4-20-NIGN 912.2-M5-20-NIGN 912.2-M5-25-NIGN 912.2-M6-25-NIGN 912.2-M6-30-NIGN 912.2-M8-30-NIGN 912.2-M8-35-NIGN 912.2-M8-40-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback