TO Fluid Fill / Drain Plugs Plastic, with or without Symbol

Photo

 TO Plastic Fluid Fill / Drain Plugs, with or without Symbol

Product description

Information

TO fluid fill / drain plugs are provided with a two way vent hole allowing the tank to breath.

Specification

Body
Nylon plastic

  • Black finish
  • Temperature resistant up to 158 °F (70 °C)

RoHS

Technical drawing

3D
Hide technical drawing
 TO Plastic Fluid Fill / Drain Plugs, with or without Symbol sketch

Part Options / Table

Type

JWithout symbol
LWith fill symbol
M**With drain symbol

Identification no.

1Without vent hole
2With vent hole
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
sd1
Pipe thread
l1l2
0.67G 1/40.390.63
0.87G 1/40.390.67
0.87G 3/80.430.71
1.02G 1/20.470.75
1.26G 3/40.470.79
1.50G 10.51*0.87
*l1 = 18 mm for item TO-38-G1-L-2

**Only available with vent hole

Build & Price

3D Product Configurator
Width s
Pipe thread d1
Type



Identification no.


Selected Part

Total US Dollars (net)
$1.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.13
5099$1.04
100249$0.95
≥ 250$0.85
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.008 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.