Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.
High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.
Specification
Bracket
Zinc plated steel stamping with plate mounting
Swivel bracket with double ball bearing in the reinforced swivel head
Swivel head sealed
Bolted wheel axle
Wheel
Color-natural white
High quality nylon tread
Wheel center
Color-red
High quality nylon
Inner cushion ring layer: Solid rubber
RoHS
On request
Stainless steel roller bearing
RI - Directional lock (retro fit) 1 x 360°
FP - With synthetic foot guard (5" wheel size only)
Technical drawing
Hide technical drawing
Part Options / Table
Version
P1
Plate size (100 mm x 85 mm)
P12
Plate size (3 5/8" x 2 1/2")
Type
R-FK
Roller bearing with thread guard
R-FI-FK
Roller bearing with stop-fix brake, with thread guard
K-FK
Ball bearing with thread guard
K-FI-FK
Ball bearing with stop-fix brake, with thread guard
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.