P25 | Plate size (90 mm x 66 mm) |
P12 | Plate size (3 5/8" x 2 1/2") |
G | Plain bearing |
G-FI | Plain bearing with stop-fix brake |
KD-FI-FK | Ball bearing seals with stop-fix brake, with thread guard |
KD-FK | Ball bearing seals with thread guard |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Size | a x b Bolt Hole Spacing | d Bolt Size | F Offset | Load capacity (kg) |
---|---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.37 | 3 5/8 x 2 1/2 | 2 13/16 - 3 1/16 x 1 3/4 | M8_/_5/16" | 1.57 | 100.00 |
4.00 | 3.94 | 1.26 | 5.35 | 3 5/8 x 2 1/2 | 2 13/16 - 3 1/16 x 1 3/4 | M8_/_5/16" | 1.57 | 110.00 |
5.00 | 4.92 | 1.26 | 6.34 | 3 5/8 x 2 1/2 | 2 13/16 - 3 1/16 x 1 3/4 | M8_/_5/16" | 1.57 | 120.00 |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Size | a x b Bolt Hole Spacing | d Bolt Size | F Offset | Load capacity (kg) |
---|---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.37 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 100.00 |
4 | 3.94 | 1.26 | 5.35 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 110.00 |
5 | 4.92 | 1.26 | 6.34 | 90 x 66 | 75x45/61x51 | M8 / 5/16" | 1.57 | 120.00 |
Min | Max | Price |
---|---|---|
1 | 24 | $56.61 |
25 | 49 | $51.89 |
50 | 99 | $47.18 |
≥ 100 | $42.46 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco