MB Bearing Lock Washers Spring Steel, for KM Bearing Lock Nuts

Bearing Lock Washers  MB: Spring Steel, for KM Bearing Lock Nuts

Product description

Bearing lock washers MB according to DIN 5406 are mainly utilized with KM (DIN 981) bearing lock nuts to secure bearings onto a shaft.

Specification

Spring steel
Plain finish


RoHS

On request

  • Additional sizes
Hide technical drawing
 MB Spring Steel Bearing Lock Washers, for KM Bearing Lock Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Sized1d2d3b1b2stSuitable for
bearing lock nut
00.390.830.530.120.120.040.33 KM-0
10.470.980.670.120.120.040.41 KM-1
20.591.100.830.160.160.040.53 KM-2
30.671.260.940.160.160.040.61 KM-3
40.791.421.020.160.160.040.73 KM-4
50.981.651.260.200.200.050.91 KM-5
61.181.931.500.200.200.051.08 KM-6
71.382.241.730.240.200.051.28 KM-7
81.572.441.970.240.240.051.48 KM-8
91.772.722.200.240.240.051.67 KM-9
101.972.912.400.240.240.051.87 KM-10

Build & Price

Size
Size

Selected Part

Total (net)
US$1.55
In Stock: 170
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.55
5099US$1.42
100249US$1.29
≥ 250US$1.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MB-0MB-1MB-2MB-3MB-4MB-5MB-6MB-7MB-8MB-9MB-10

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback