KM Bearing Lock Nuts Steel, Plain Finish, Flat Design

Bearing Lock Nuts  KM: Steel, Plain Finish, Flat Design

Product description

Bearing lock nuts KM according to DIN 981 are mainly utilized to secure bearings onto a shaft.

Specification

Steel
Low carbon
Plain finish


RoHS

Accessory

MB Bearing Lock Washers
DIN 1810 Hook Spanner Wrenches

On request

  • Additional sizes
Hide technical drawing
 KM Steel Bearing Lock Nuts, Plain Finish, Flat Design sketch

Part Options / Table

Show / Hide columns

Metric

Sized1d2d3bhtPart number
bearing lock washer
Part number
hook spanner wrench
0M 10 x 0.750.710.530.120.160.08 MB-0DIN 1810-A16-20
1M 12 x 10.870.670.120.160.08 MB-1DIN 1810-A16-20
2M 15 x 10.980.830.160.200.08 MB-2DIN 1810-A25-28
3M 17 x 11.100.940.160.200.08 MB-3DIN 1810-A25-28
4M 20 x 11.261.020.160.240.08 MB-4DIN 1810-A30-32
5M 25 x 1.51.501.260.200.280.08 MB-5DIN 1810-A34-36
6M 30 x 1.51.771.500.200.280.08 MB-6DIN 1810-A45-50
7M 35 x 1.52.051.730.200.310.08 MB-7DIN 1810-A52-55
8M 40 x 1.52.281.970.240.350.10 MB-8DIN 1810-A58-62
9M 45 x 1.52.562.200.240.390.10 MB-9DIN 1810-A65-70
10M 50 x 1.52.762.400.240.430.10 MB-10DIN 1810-A68-75

Build & Price

Size
Size

Selected Part

Total (net)
US$1.85
In Stock: 183
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.85
5099US$1.70
100249US$1.55
≥ 250US$1.39
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

KM-0KM-1KM-2KM-3KM-4KM-5KM-6KM-7KM-8KM-9KM-10

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback