MLPST"Level-It"™ Leveling MountsStainless Steel Threaded Stud Type
Photo
Type: D1 - Stainless steel base
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
"Level-It"™ leveling mounts MLPST swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.
A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.
To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The jam nut is a standard part of the assembly.
Specification
Threaded stud with ball end
Stainless steel AISI 303
Machined from solid bar
Type D1
Base
Stainless steel AISI 303
Type D2 / D3
Base
Delrin® plastic
Temperature resistant up to 180 °F (82 °C)
Jam nut
Materials and finishes are the same as the corresponding stud
RoHS
On request
Non-skid Elastomer pad
Molded Delrin® plastic base in additional sizes
For certain minimum quantities, modifications such as mounting holes and other versions of plating
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.