GN 431 Wing Screws Stainless Steel

Wing Screws GN 431: Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Where a greater torque is required wing screws GN 431 are a better solution than knurled screws.

Specification

  • Wing body
    Sintered stainless steel AISI 316 LHC
    Matte shot-blasted finish

  • Threaded stud
    Stainless steel AISI 304
    • Matte shot-blasted finish
    • Screwed in and secured by a cross-dowel pin

RoHS

Hide technical drawing
GN 431 Stainless Steel Wing Screws sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3bh
0.98M 60.630.790.98-0.310.310.39
1.18M 60.630.790.98-0.390.390.47
1.18M 80.630.790.981.260.390.390.47
1.42M 80.630.790.981.260.470.470.57
1.42M 100.791.181.57-0.470.470.57

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
US$7.91
In Stock: 194
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$7.91
100249US$7.25
250499US$6.60
≥ 500US$5.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.032 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 431-25-M6-16GN 431-25-M6-20GN 431-25-M6-25GN 431-30-M6-16GN 431-30-M6-20GN 431-30-M6-25GN 431-30-M8-16GN 431-30-M8-20GN 431-30-M8-25GN 431-30-M8-32GN 431-36-M8-16GN 431-36-M8-20GN 431-36-M8-25GN 431-36-M8-32GN 431-36-M10-20GN 431-36-M10-30GN 431-36-M10-40

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback