WN 302.2 Straight Adjustable Levers Nylon Plastic, Tapped Type, with Zinc Plated Steel Components

Photo

WN 302.2 Nylon Plastic Straight Adjustable Levers, Tapped Type, with Zinc Plated Steel Components Lever color: SW - Black, RAL 9005, textured finish
Lever color: SW - Black, RAL 9005, textured finish
WN 302.2 Nylon Plastic Straight Adjustable Levers, Tapped Type, with Zinc Plated Steel Components Lever color: SW - Black, RAL 9005, textured finish WN 302.2 Nylon Plastic Straight Adjustable Levers, Tapped Type, with Zinc Plated Steel Components Lever color: OS - Orange, RAL 2004, textured finish

Product description

Information

Made in the USA, adjustable levers WN 302.2 have a straight lever parallel to the clamping surface. For some applications this presents an advantage due to limits of space or for visual reasons.

These levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Lever body
PlasticKT
Nylon thermoplastic

  • Glass fiber reinforced
  • With molded-in stainless steel inlay
  • Temperature resistant up to 230 °F (110 °C)

Color
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS


Insert / retaining screw
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

Hide technical drawing
WN 302.2 Nylon Plastic Straight Adjustable Levers, Tapped Type, with Zinc Plated Steel Components sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1d3d4h1h2h3h4
Stroke
t
min.
1.7710 x 3210 x 241/4 x 200.390.570.960.160.870.140.35
2.481/4 x 205/16 x 18-0.530.761.220.261.120.160.43
3.075/16 x 183/8 x 16-0.630.871.420.311.340.160.55
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d3d4h1h2h3h4
Stroke
t
min.
1.18M 4M 5M 60.390.570.960.160.870.140.35
1.77M 4M 5M 60.390.570.960.160.870.140.35
2.48M 6M 8-0.530.761.220.261.120.160.43
3.07M 8M 10-0.630.871.420.311.340.160.55

Build & Price

Material

Lever length l1
Thread d1

Inch


Metric


Lever color
OS
SW

Selected Part

Total US Dollars (net)
$3.95
In Stock: 582
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$3.95
250499$3.62
500999$3.29
≥ 1000$2.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.