ZPXKnurled ScrewsNylon Plastic, with Stainless Steel Threaded Stud
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
More shock proof than their phenolic counterpart, these knurled screws ZPX provide excellent slip-free clamping and fastening. An economical choice for corrosion free applications.
Specification
Body
Nylon plastic
Glass filled
Temperature resistant up to 230 °F (110 °C)
Black, matte finish
Threaded stud
Stainless steel AISI 304
RoHS
On request
For certain minimum quantities, custom colors or special studs
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.