AN 420 Adjustable Side Brackets with 4-Prong Knob With or Without Positioning Lip

Photo

AN 420 Adjustable Side Brackets with 4-Prong Knob

Product description

Information

AN 420 Adjustable Side Brackets with 4-Prong Knob are typically used with adjusting rods and other guide rail holding components.

Specification

Bracket body

  • Black
  • Reinforced polyamide plastic

Eye bolt

  • Stainless steel

4-prong knob

  • Black
  • Reinforced polyamide plastic
  • Brass, nickel-plated bushing molded in

RoHS

On request

DF dimension bores in inch sizes

Technical drawing

3D
Hide technical drawing
AN 420 Adjustable Side Brackets with 4-Prong Knob sketch

Part Options / Table

Type

1With positioning lip
2Without postioning lip
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
DF
Bore Dimension
LA
Slot Dimension
FT
N(Newtons)
FM
N(Newtons)
B 12.5D 9450 lbf (2000 N)899 lbf (4000 N)
B 14.5D 9674 lbf (3000 N)899 lbf (4000 N)
B 16.5D 9674 lbf (3000 N)899 lbf (4000 N)
B 12.5D 10.5450 lbf (2000 N)899 lbf (4000 N)
B 14.5D 10.5674 lbf (3000 N)899 lbf (4000 N)
B 16.5D 10.5674 lbf (3000 N)899 lbf (4000 N)

Build & Price

3D Product Configurator
DF
LA
Type


Selected Part

Total US Dollars (net)
$11.78
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$11.78
1024$10.80
2549$9.82
≥ 50$8.84
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team