News

Cleaning-Optimized Leveling Feet
When strict hygiene standards are in place, it's essential to use the appropriate optimized parts. However, even in less sensitive areas, optimized…

Lifting Eyes for Cranes and Ropeso
A crane, rope, or chain may be required when something needs lifting – plus anchoring points on the load. JW Winco offers a wide range of solutions to…

Universal and Clever: Retaining Magnets
JW Winco is expanding its magnet line to support more applications with new materials, shapes, systems, and even raw magnets.

Signal Feedback Included
Intelligent standard parts from JW Winco ensure greater safety, higher efficiency, and increased stability.

Clean in Place (CIP) Latches
Spend less time and money on cleaning and cleaning media with two new standard parts from JW Winco. These new latches GN 1150 are designed to repel…

Detect Foreign Material with Ease
Time and again, impurities make their way into the production processes. JW Winco uses special elements that can be detected with the naked eye,…

Compact Bevel Gear Boxes and Worm Gear Reducers
JW Winco has expanded its product range with two compact and robust angular gear boxes that translate rotational movements by 90 degrees and transmit…

Connect Tubes Securely and without Visual Clutter
Stable, strong, configurable, and precise: Tube-based constructions are an indispensable part of building machinery and plants. High-performance clamp…

Just the Right Tension and Effect
JW Winco is expanding its existing range of clamping elements by adding new side clamps suitable for universal and specific purposes, primarily in jig…

Secure Lifting at the Push of a Button
JW Winco has added self-securing threaded lifting pins to its product range for lifting, securing, and transporting equipment. Anywhere workpieces,…