Machine Parts | JW Winco Standard Parts

Indexing plungers, leveling feet, shaft couplings, magnets, toggle clamps or linear units - these are machine elements that are needed everywhere, in mechanical engineering as well as in the laboratory sector, for operating equipment or in the transportation sector.


What is a machine part?

Machine parts are components or construction principles that fulfill the same or similar functions in different machines and devices and therefore always occur in the same or similar form. They are referred to as elements because they are the smallest possible construction that can be used to fulfill a specific function. The machine elements can be small individual parts such as seals, screws, bolts, etc., but also more complex assemblies such as couplings, ball bearings, gears, etc.


Machine parts make life easier

The standardization of the function of machine parts means that the designs, dimensions are usually described in norms or in manufacturer standards. Individual designs or dimensions deviating from standards or catalogs are of course no problem at JW Winco. Machine elements are characterized by the fact that they can be unambiguously defined with a selection of design parameters or nominal dimensions without having to describe all properties in detail.


Examples of machine parts

Star Knobs

Spur Gears

Raw Magnets

Telescopic Slides

Hinges

Couplings

Fluid Sight Glasses

Spiral Cam Units


Examples of the use of machine parts

Hex Head Screws GN 1580 in Hygienic Design


Leveling Elements GN 355


Clamping Levers with Eccentrical Cam GN 927

Adjustable Levers GN 300.1


Stainless Steel Cam Action Indexing Plungers GN 612


Ball Jointed Leveling Feet GN 638


Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback