PRP Hand Retractable Spring Plungers Steel, Lock-Out, with Pull Ring

Hand Retractable Spring Plungers  PRP: Steel, Lock-Out, with Pull Ring

Product description

Hand retractable spring plungers PRP have a lock-out pin feature whereby pulling up on the ring, turning it 90 degrees and then releasing the ring into the small groove at the top of the body, the plunger pin can stay in the retracted position.

Specification

Threaded body
SteelST 12L14, zinc plated


Plunger pin
Case-hardened steel, zinc plated


Pull ring
Spring steel, zinc plated


RoHS

On request

  • Thread locking patch
Hide technical drawing
 PRP Steel Hand Retractable Spring Plungers, Lock-Out, with Pull Ring sketch

Part Options / Table

Show / Hide columns

Inch

d1d2l1l2l3Spring load ≈
Initial

End
0.1551/4 x 201.140.250.801.00 lbf (4.45 N)2.50 lbf (11.12 N)
0.2333/8 x 161.680.381.202.00 lbf (8.89 N)4.00 lbf (17.79 N)
0.3121/2 x 132.000.501.402.50 lbf (11.12 N)5.00 lbf (22.24 N)

Build & Price

Pin diameter d1
Thread d2
Material

Pin diameter d1
Thread d2
Material

Selected Part

Total (net)
US$14.59
In Stock: 9
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$14.59
100249US$13.37
250499US$12.16
≥ 500US$10.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

PRP-0.155-1/4x20-STPRP-0.233-3/8x16-STPRP-0.312-1/2x13-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback