SPRP Stubby Hand Retractable Spring Plungers Steel, With Pull Ring, Non Lock-Out

Photo

SPRP Steel Stubby Hand Retractable Spring Plungers, With Pull Ring, Non Lock-Out

Product description

Information

Ideal for applications with limited space.

Specification

Plunger Body
12L14 steel, zinc plated finish

Plunger pin
Case hardened steel, zinc plated finish

Pull ring
Spring steel, zinc plated finish

On request

Locking patch

Technical drawing

Technical drawing ausblenden
SPRP Steel Stubby Hand Retractable Spring Plungers, With Pull Ring, Non Lock-Out sketch

Article options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
d3l1l2l3Spring Load

initial


end
.1551/4 x 20.47.57.19.31.50 lbf (2.22 N)2.00 lbf (8.90 N)
.2503/8 x 16.61.82.28.44.75 lbf (3.33 N)3.00 lbf (13.34 N)
.3121/2 x 13.841.06.38.561.00 lbf (4.45 N)4.00 lbf (17.8 N)
.3755/8 x 111.061.31.44.691.12 lbf (5.0039 N)5.00 lbf (22.24 N)

Build & Price

d1
Thread d2
Material

Selected Part

Total (net)
$2.60
In stock: 9799
In stock
Please note our quantity discounts.
MinMaxPrice
199$2.60
100249$2.39
250499$2.17
≥ 500$1.95
Weight: 0.010 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team