WN 22894.1 Medium Duty Casters Phenolic Wheel Tread / Core, Medium Version

Medium Duty Casters WN 22894.1: Phenolic Wheel Tread / Core, Medium Version
Bracket type: L - Swivel bracket with mounting plate

Product description

Medium duty casters WN 22894.1, are an economically viable solution for many heavy-duty industrial caster applications. They are a popular go-to option for countless industrial applications.
These wheels are NSF listed.

Where used:

  • Dumpsters facility carts
  • Workbenches
  • Toolboxes
  • Economical solution for high load applications
  • Mobile louvered panels

Specification

Wheel tread / Core
Solid plastic, Phenolic (PF)

  • Black
  • Hardness 102 Rockwell E

Bracket
SteelST welded construction

  • Zinc plated
  • Hardened double ball bearing in the swivel head (Type L / LF)
  • Grease fitting on raceway and axle

Operating temperature
-65 °F to 265 °F (-54 °C to 129 °C)


RoHS

On request

With total lock brake

Hide technical drawing
WN 22894.1 Steel Medium Duty Casters, Phenolic Wheel Tread / Core, Medium Version sketch

Part Options / Table

Bearing type

RRoller bearing

Bracket type

BRigid bracket
LSwivel bracket with mounting plate
LFSwivel bracket with mounting plate, with wheel brake

Coding

MMedium version
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
in inch
d2

in inch
b

in inch
h

in inch
l1

in inch
l2

in inch
l3

in inch
m1

in inch
m2

in inch
m3

in inch
m4

in inch
r

in inch
Load capacity in lbf
43/825 5/84 1/241 3/82 5/8333 5/83.33800
53/826 1/24 1/241 9/162 5/8333 5/84.061000
63/827 1/24 1/241 13/162 5/8333 5/84.791200
83/829 1/24 1/242 1/42 5/8333 5/86.261250

Build & Price

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Selected Part

Price
Call / Email for Price & Availability
In Stock: 16
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 22894.1-4-R-B-M-STWN 22894.1-4-R-L-M-STWN 22894.1-4-R-LF-M-STWN 22894.1-5-R-B-M-STWN 22894.1-5-R-L-M-STWN 22894.1-5-R-LF-M-STWN 22894.1-6-R-B-M-STWN 22894.1-6-R-L-M-STWN 22894.1-6-R-LF-M-STWN 22894.1-8-R-B-M-STWN 22894.1-8-R-L-M-STWN 22894.1-8-R-LF-M-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback