WN 22896.1 Medium Duty Casters Cast Iron Wheel Tread / Core, Medium Version

Medium Duty Casters WN 22896.1: Cast Iron Wheel Tread / Core, Medium Version
Bracket type: L - Swivel bracket with mounting plate

Product description

Medium duty casters WN 22896.1, are made of incredibly strong steel that is highly resistant to abuse and tough environments.
Cast Iron wheels can withstand high temperatures and can be exposed to water and/or other abusive factors in challenging environments.
They can withstand exposure to grease and oil.
These wheels are NSF listed.

Where used:

  • High load applications
  • Meat packing
  • lndustrial applications
  • Physically abusive applications

Specification

Wheel tread / Core
Cast iron

  • Silver enamel
  • Hardness 145 HB

Bracket
SteelST welded construction

  • Zinc plated
  • Hardened double ball bearing in the swivel head (Type L / LF)
  • Grease fitting on raceway and axle

Operating temperature
-15 °F to 800 °F (-26 °C to 427 °C)


RoHS

On request

With total lock brake

Hide technical drawing
WN 22896.1 Steel Medium Duty Casters, Cast Iron Wheel Tread / Core, Medium Version sketch

Part Options / Table

Bearing type

RRoller bearing

Bracket type

BRigid bracket
LSwivel bracket with mounting plate
LFSwivel bracket with mounting plate, with wheel brake

Coding

MMedium version
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Wheel Ø
in inch
d2

in inch
b

in inch
h

in inch
l1

in inch
l2

in inch
l3

in inch
m1

in inch
m2

in inch
m3

in inch
m4

in inch
r

in inch
Load capacity in lbf
43/825 5/84 1/241 3/82 5/8333 5/83.33700
53/826 1/24 1/241 9/162 5/8333 5/84.061000
63/827 1/24 1/241 13/162 5/8333 5/84.791200
83/829 1/24 1/242 1/42 5/8333 5/86.261250

Build & Price

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Wheel diameter d1
Bearing type

Bracket type



Coding

Bracket material

Selected Part

Price
Call / Email for Price & Availability
In Stock: 16
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

WN 22896.1-4-R-B-M-STWN 22896.1-4-R-L-M-STWN 22896.1-4-R-LF-M-STWN 22896.1-5-R-B-M-STWN 22896.1-5-R-L-M-STWN 22896.1-5-R-LF-M-STWN 22896.1-6-R-B-M-STWN 22896.1-6-R-L-M-STWN 22896.1-6-R-LF-M-STWN 22896.1-8-R-B-M-STWN 22896.1-8-R-L-M-STWN 22896.1-8-R-LF-M-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback