MLPST "Level-It"™ Leveling Mounts Steel Threaded Stud Type

"Level-It"™ Leveling Mounts  MLPST: Steel Threaded Stud Type
Type: C1 - Steel base, yellow zinc plated

Product description

"Level-It"™ leveling mounts MLPST swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The jam nut is a standard part of the assembly.

Specification

  • Type C1 / C2
    • Base
      Steel, yellow zinc plated or black oxide finish
    • Threaded stud with ball end
      Steel, hardened
      Machined from solid bar

  • Type C3 / C4
    • Base
      Delrin® plastic
      Temperature resistant up to 180 °F (82 °C)
    • Threaded stud with ball end
      Steel, hardened, yellow zinc plated
      Machined from solid bar

  • Jam nut
    Materials and finishes are the same as the corresponding stud

RoHS

On request

  • Non-skid Elastomer pad
  • Molded Delrin® plastic base in additional sizes
  • For certain minimum quantities, modifications such as mounting holes and other versions of plating
Hide technical drawing
 MLPST Metric Size, "Level-It"™ Leveling Mounts, Steel Threaded Stud Type sketch

Part Options / Table

Type

C1Steel base, yellow zinc plated
C2Steel base, black oxide finish
C3Solid Delrin® plastic base
C4Molded Delrin® plastic base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1l2l3A/FMax. load
Steel base

Delrin® plastic base
0.75M 61.000.530.1000.375700 lbf (3113.75 N)150 lbf (667.23 N)
1.00M 81.250.700.1410.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.25M 102.000.880.1700.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.88M 122.001.130.2500.7505000 lbf (22241.1 N)700 lbf (3113.75 N)
2.50M 162.001.250.3500.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
3.00M 202.001.500.4101.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
4.00M 243.501.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.00M 244.251.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
6.00M 304.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)
6.00M 306.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

Base diameter d1
Thread d2
Stud length l1
Type




Base diameter d1
Thread d2
Stud length l1
Type




Selected Part

Total (net)
US$8.96
In Stock: 48
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$8.96
5099US$8.22
100249US$7.47
≥ 250US$6.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.223 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MLPST-0.75-M6-1.00-C1MLPST-0.75-M6-1.00-C2MLPST-0.75-M6-1.00-C3MLPST-1.00-M8-1.25-C1MLPST-1.00-M8-1.25-C2MLPST-1.00-M8-1.25-C3MLPST-1.25-M10-2.00-C1MLPST-1.25-M10-2.00-C2MLPST-1.25-M10-2.00-C3MLPST-1.25-M10-2.00-C4MLPST-1.88-M12-2.00-C1MLPST-1.88-M12-2.00-C2MLPST-1.88-M12-2.00-C3MLPST-1.88-M12-2.00-C4MLPST-2.50-M16-2.00-C1MLPST-2.50-M16-2.00-C2MLPST-2.50-M16-2.00-C3MLPST-2.50-M16-2.00-C4MLPST-3.00-M20-2.00-C1MLPST-3.00-M20-2.00-C2MLPST-3.00-M20-2.00-C3MLPST-3.00-M20-2.00-C4MLPST-4.00-M24-3.50-C1MLPST-4.00-M24-3.50-C2MLPST-4.00-M24-3.50-C3MLPST-4.00-M24-4.25-C1MLPST-4.00-M24-4.25-C2MLPST-4.00-M24-4.25-C3MLPST-6.00-M30-4.00-C1MLPST-6.00-M30-4.00-C2MLPST-6.00-M30-4.00-C3MLPST-6.00-M30-6.00-C1MLPST-6.00-M30-6.00-C2MLPST-6.00-M30-6.00-C3

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback