TA3-7 Oil Plugs Plastic, with or without Dipstick, with Breather

Photo

Product description

Specification

Oil plug
  • Nylon plastic, threaded
  • Black
  • Heat resistance of nylon plastic: 158 °F (70 °C)
  • Complete with unassembled oil-resistant synthetic rubber gasket

RoHS compliant

Technical drawing

3D
Hide technical drawing
TA3-7 Plastic Oil Plugs, with or without Dipstick, with Breather sketch

Part Options / Table

Type

AWithout dipstick
BWith dipstick
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2l3
1.61G 1/20.200.470.797.09
1.61G 3/40.200.470.797.09
2.01G 10.200.510.947.09
2.40G 11/40.200.551.107.09
2.80G 11/20.200.591.267.09

Build & Price

3D Product Configurator
d1
d2
Type


Selected Part

Total US Dollars (net)
$4.45
In stock: 4
In stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$4.45
5099$4.08
100249$3.71
≥ 250$3.33
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.