GN 2262 Rigid Couplings Aluminum, Slotted, for High Rotational Speeds

Rigid Couplings GN 2262: Aluminum, Slotted, for High Rotational Speeds
Bore code: B - Without keyway

Product description

Rigid couplings GN 2262 connect supported shafts or are used as couplings for shaft extensions. They transmit angular positions at high speeds precisely and with zero backlash, without compensating for alignment errors and runout tolerances. The slotted design makes them very easy to install.

With the bore code K, the keyway is always integrated into both bores d2 and d3.

Specification

Coupling
AluminumAL
Anodized finish, natural color


Socket cap screws ISO 4762
Steel, blackened finish


Operating temperature
-40 °F to +212 °F (-40 °C to +100 °C)


RoHS

Hide technical drawing
GN 2262 Aluminum Rigid Couplings, Slotted, for High Rotational Speeds sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 -d3 H8
Recommended
shaft tolerance h7
d4l1l2
Max.
shaft insertion depth
l3Tightening torque
of the screws
in Nm ≈
Rated torque
in Nm
Max. rotational speed (min-1)Moment of inertia in kgm2
0.636-6M 20.870.430.200.51390003.4 x 10-7
0.798-8M 20.940.470.280.52.5310009.2 x 10-7
0.9810-10M 2.51.420.710.3514.5250003.4 x 10-6
0.9812-12M 2.51.420.710.3514.5250003.4 x 10-6
1.2614-14M 31.570.790.431.510190001 x 10-5
1.2615-15M 31.570.790.431.510190001 x 10-5

Build & Price

Diameter d1
Bore code


Bore d2 -d3
Material

Diameter d1
Bore code


Bore d2 -d3
Material

Selected Part

Total (net)
US$68.48
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$68.48
59US$62.78
1024US$57.07
≥ 25US$51.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2262-16-B6-6-ALGN 2262-16-K6-6-ALGN 2262-20-B8-8-ALGN 2262-20-K8-8-ALGN 2262-25-B10-10-ALGN 2262-25-K10-10-ALGN 2262-25-B12-12-ALGN 2262-25-K12-12-ALGN 2262-32-B14-14-ALGN 2262-32-K14-14-ALGN 2262-32-B15-15-ALGN 2262-32-K15-15-AL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback