GN 2264 Rigid Couplings Steel / Stainless Steel, Split, for High Torques

Rigid Couplings GN 2264: Steel / Stainless Steel, Split, for High Torques
Bore code: B - Without keyway
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Rigid couplings GN 2264 connect supported shafts or are used as couplings for shaft extensions. They transmit angular positions and high torques precisely and with zero backlash, without compensating for alignment errors and runout tolerances. Due to their split design, they can be used where axial mounting is not possible.

With the bore code K, the keyway is always integrated into both bores d2 and d3. For applications with strong vibrations, thread locking is recommended for the clamping screws.

Specification

Coupling

  • SteelST
    Blackened finish
  • Stainless steelNI AISI 303
    Plain finish

Socket cap screws ISO 4762

  • Steel, blackened finish for ST
  • Stainless steel A2 for NI

Operating temperature
-40 °F to +347 °F (-40 °C to +175 °C)


RoHS

Hide technical drawing
GN 2264 Steel / Stainless Steel Rigid Couplings, Split, for High Torques sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway
Show / Hide columns

Metric

d1d2 - d3 H7
Recommended
shaft tolerance h9
d4l1 ±0.04l2
Max. shaft insertion depth
l3Tightening torque of the screws
in Nm≈
ST


NI
Rated torque
in Nm
ST


NI
Max. rotational speed
(min-1)
Moment of inertia
in kgm2

ST


NI
0.716-6M 31.180.570.2221.6302540001.75 x 10-61.78 x 10-6
0.948-8M 31.380.670.3331.6504040007.21 x 10-67.31 x 10-6
1.1410-10M 41.770.850.394.53.91009040001.97 x 10-51.99 x 10-5
1.1412-12M 41.770.850.394.53.91009040001.97 x 10-51.99 x 10-5
1.3414-14M 51.970.940.4597.619016040003.82 x 10-53.87 x 10-5
1.3415-15M 51.970.940.4597.619016040003.82 x 10-53.87 x 10-5
1.3416-16M 51.970.940.4597.619016040003.82 x 10-53.87 x 10-5
1.6520-20M 62.561.240.631513.235030040001.25 x 10-41.26 x 10-4
1.7725-25M 62.951.440.691513.239032540001.97 x 10-41.99 x 10-4
2.0930-30M 63.271.590.811513.247540040004.23 x 10-44.29 x 10-4
2.6435-35M 83.741.830.984032110092540001.23 x 10-31.25 x 10-3
3.0340-40M 84.252.091.1840321325110040002.51 x 10-32.54 x 10-3
3.3550-50M 104.882.401.3084632250187540004.09 x 10-34.14 x 10-3

Build & Price

Diameter d1
Bore code


Bore d2 - d3
Material


Diameter d1
Bore code


Bore d2 - d3
Material


Selected Part

Total (net)
US$68.44
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$68.44
59US$62.74
1024US$57.04
≥ 25US$51.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.103 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2264-18-B6-6-STGN 2264-18-B6-6-NIGN 2264-18-K6-6-STGN 2264-18-K6-6-NIGN 2264-24-B8-8-STGN 2264-24-B8-8-NIGN 2264-24-K8-8-STGN 2264-24-K8-8-NIGN 2264-29-B10-10-STGN 2264-29-B10-10-NIGN 2264-29-K10-10-STGN 2264-29-K10-10-NIGN 2264-29-B12-12-STGN 2264-29-B12-12-NIGN 2264-29-K12-12-STGN 2264-29-K12-12-NIGN 2264-34-B14-14-STGN 2264-34-B14-14-NIGN 2264-34-K14-14-STGN 2264-34-K14-14-NIGN 2264-34-B15-15-STGN 2264-34-B15-15-NIGN 2264-34-K15-15-STGN 2264-34-K15-15-NIGN 2264-34-B16-16-STGN 2264-34-B16-16-NIGN 2264-34-K16-16-STGN 2264-34-K16-16-NIGN 2264-42-B20-20-STGN 2264-42-B20-20-NIGN 2264-42-K20-20-STGN 2264-42-K20-20-NIGN 2264-45-B25-25-STGN 2264-45-B25-25-NIGN 2264-45-K25-25-STGN 2264-45-K25-25-NIGN 2264-53-B30-30-STGN 2264-53-B30-30-NIGN 2264-53-K30-30-STGN 2264-53-K30-30-NIGN 2264-67-B35-35-STGN 2264-67-B35-35-NIGN 2264-67-K35-35-STGN 2264-67-K35-35-NIGN 2264-77-B40-40-STGN 2264-77-B40-40-NIGN 2264-77-K40-40-STGN 2264-77-K40-40-NIGN 2264-85-B50-50-STGN 2264-85-B50-50-NIGN 2264-85-K50-50-STGN 2264-85-K50-50-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback