GN 10b Aluminum Profiles b-Modular System, with Open Slots on All Sides, Profile Type Light

Aluminum Profiles GN 10b: b-Modular System, with Open Slots on All Sides, Profile Type Light
Profile size: B-404010L
Finish: N - Anodized finish, natural color
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Aluminum profiles GN 10b are produced by extrusion molding. They can be used, for example, to easily construct protective enclosures, workplace equipment or jigs.

Aluminum profiles in combination with the removable and reusable accessories form a flexible modular system. Attachments can be fastened to either the slots or the end faces via the holes.

The profile type light is typically used for small loads or for weight-optimized constructions.

Aluminum profiles are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Aluminum
Anodized finish, natural colorN


RoHS

Accessory

T-Nuts GN 50b
T-Slot Nuts GN 51b
T-Slot Bolts GN 52b
Cover Caps GN 60b
Cover and Edging Profiles GN 70b
Cover Profiles GN 71b
Support / Base Plates GN 80b

Hide technical drawing
GN 10b Aluminum Profiles, b-Modular System, with Open Slots on All Sides, Profile Type Light sketch

Part Options / Table

Profile type

LLight
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1s2nLength +0.06 in
in meters
Bundle
Pieces
d1d2*km1m2s3tGrid size
1.571.570.39240.390.22-1.141.140.240.491.57
1.573.150.39220.390.221.571.142.720.240.491.57
1.771.770.39240.39----0.240.571.77
1.773.540.39220.39-1.77--0.240.571.77
3.153.150.39210.390.221.572.722.720.240.491.57
3.543.540.39210.39-1.77--0.240.511.77
* Bores on grid size = 40 only

Build & Price

Profile width s1
Profile height s2
Slot width n
Profile type

Finish
Length l (in meters)
Bundle (Pieces)
Profile width s1
Profile height s2
Slot width n
Profile type

Finish
Length l (in meters)
Bundle (Pieces)

Selected Part

Total (net)
US$439.44
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$439.44
59US$402.82
1024US$366.20
≥ 25US$329.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 26.631 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 10b-404010L-N-2-4GN 10b-408010L-N-2-2GN 10b-454510L-N-2-4GN 10b-459010L-N-2-2GN 10b-808010L-N-2-1GN 10b-909010L-N-2-1

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback