Products | J.W. Winco Standard Parts

GN 960 Angle Brackets Aluminum, For 30/40/45 mm Aluminum Profile Systems

Photo

GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: A - without assembly set, without cover
Finish: MT - Matte shot-blasted finish
Type of angle piece: A - without assembly set, without cover
Finish: MT - Matte shot-blasted finish
GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: A - without assembly set, without cover
Finish: MT - Matte shot-blasted finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: A - without assembly set, without cover
Finish: SR - Silver, RAL 9006, textured finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: A - without assembly set, without cover
Finish: SW - Black, RAL 9005, textured finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: B - with assembly set, with cover
Finish: MT - Matte shot-blasted finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: B - with assembly set, with cover
Finish: SR - Silver, RAL 9006, textured finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: B - with assembly set, with cover
Finish: SW - Black, RAL 9005, textured finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: C - with assembly set
Finish: MT - Matte shot-blasted finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: C - with assembly set
Finish: SR - Silver, RAL 9006, textured finish GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems Type of angle piece: C - with assembly set
Finish: SW - Black, RAL 9005, textured finish

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

To mount GN 960 angle brackets in place, insert the assembly sets into the profile slot through the opening. When tightened, the nut or screw will be cross-positioned and thus anchored in the slot.

For crossing profiles or when using the angle bracket with components without a slot, the removable guide pieces can simply be snapped off.

After assembly, cover caps are snapped into place via four lugs. They give the angle piece a finished appearance and protect against dirt.

Even after repeated use, cover caps will remain firmly in place inside the angle brackets, thanks to the elastic snap-type lugs.

Specification

Aluminum
Die-casting
  • Matte shot-blasted finishMTMT
  • plastic coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

T-Slot bolt GN 505.4
with DIN 6923 hexagon flange nut
Steel zinc plated, blue passivated finish

T-nut GN 505
with Socket head cap screw DIN 7984
Steel, zinc plated, blue passivated finish

Cover cap
Plastic (Polyamide PA)
matte, black

RoHS compliant

Technical drawing

3D
Hide technical drawing
GN 960 Aluminum, Angle Brackets, For 30/40/45 mm Aluminum Profile Systems sketch

Part Options / Table

Form

Awithout assembly set, without cover
Bwith assembly set, with cover
Cwith assembly set
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1
Nominal size

Actual size
nl1l2b2hl3l4l5l6s
1.181.100.311.181.180.250.080.120.380.410.270.23
1.571.500.391.571.570.330.160.160.370.790.280.22
1.771.690.391.771.770.330.160.160.620.740.450.38

Build & Price

Width b1
Slot width n
Length 1 l1
Length 2 l2
Type of angle piece



Finish
MT
SR
SW

Selected Part

Total US Dollars (net)
$3.14
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$3.14
2549$2.88
5099$2.62
≥ 100$2.35
Weight: 0.051 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.