GN 961 Angle Brackets for 30 / 40 mm Profile Systems Aluminum, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506

Photo

GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: A - Without assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish
Type: A - Without assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish
GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: A - Without assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: A - Without assembly set, without cover cap
Finish: MT - Matte, tumbled finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: A - Without assembly set, without cover cap
Finish: SR - Silver, RAL 9006, textured finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: B - With assembly set, with cover cap
Finish: MT - Matte, tumbled finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: B - With assembly set, with cover cap
Finish: SR - Silver, RAL 9006, textured finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: B - With assembly set, with cover cap
Finish: SW - Black, RAL 9005, textured finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: C - With assembly set, without cover cap
Finish: MT - Matte, tumbled finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: C - With assembly set, without cover cap
Finish: SR - Silver, RAL 9006, textured finish GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 Type: C - With assembly set, without cover cap
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

To mount angle brackets GN 961 in place, first insert the nuts of the assembly sets into the profile slot, then mount the angle bracket with the socket button head screw. The guide step of the nut will position them in parallel and centered to the slot; the spring element prevents inadvertent sliding.

For crossing profiles or when using the angle brackets with components without a slot, the removable guide steps can simply be snapped off.

After assembly, the cover caps are snapped into place via four lugs. They give the angle brackets an attractive appearance and protect against dirt.

Even after repeated use, the cover caps will remain firmly attached to the angle brackets, thanks to the elastic snap-type lugs. If required, they are also available individually under standard GN 963.

Specification

Angle bracket
Aluminum
Die-cast

  • Matte, tumbled finishMT
  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

Roll-in T-nut GN 506
Steel
Zinc plated, blue passivated finish


Socket button head screw ISO 7380
Steel
Zinc plated, blue passivated finish


Cover cap
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


RoHS

Accessory

Cover Caps GN 963

Technical drawing

3D
Hide technical drawing
GN 961 Aluminum Angle Brackets, for 30 / 40 mmm Profile Systems, for Slot Widths 6 / 8 mm, Assembly with Roll-In T-Slot Nuts GN 506 sketch

Part Options / Table

Type

AWithout assembly set, without cover cap
BWith assembly set, with cover cap
CWith assembly set, without cover cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b
Nominal
dimension

Actual
dimension
nl1l2dhl3l4l5s
1.181.100.241.181.180.250.100.120.590.270.23
1.571.500.311.571.570.330.160.160.790.280.22

Build & Price

3D Product Configurator
Width b
Slot width n
Length 1 l1
Length 2 l2
Type



Finish
SR
SW

Selected Part

Total US Dollars (net)
$3.89
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$3.89
2549$3.56
5099$3.24
≥ 100$2.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.052 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.