EN 592.2 Knurled Screws Plastic, Steel / Stainless Steel Threaded Stud, with Thin Shank for Loss Prevention

Knurled Screws EN 592.2: Plastic, Steel / Stainless Steel Threaded Stud, with Thin Shank for Loss Prevention
Original design BT-HP-AV
Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knurled screws EN 592.2 are used, for example, to fasten machine covers. The shank d4 provides simple loss prevention. Instead of a through-hole, this requires a second thread d2, potentially with a corresponding clearance bore d5.

Depending on the design and required clamping thickness a1 ... a3 of the cover, there are a number of assembly options as shown.

If higher tightening or loosening torques are required, the slot can be used to drive the screw with a screwdriver.

Specification

Knob
Plastic, polyamide (PA)

  • Reinforced
  • Operating temperature
    -22 °F to +266 °F (-30 °C to +130 °C)
  • Black, matte finish

Threaded stud

  • SteelST
    Zinc plated, blue passivated finish
  • Stainless steelNI AISI 304

RoHS

Hide technical drawing
EN 592.2 Plastic Knurled Screws, Steel / Stainless Steel Threaded Stud, with Thin Shank for Loss Prevention sketch

Part Options / Table

Show / Hide columns

Metric

d1d2l1a1
min. ... max.
a2
min. ... max.
a3
min. ... max.
d3d4d5hkl2l3Drive SL for
slotted screwdriver
0.47M 40.552...22...99...90.370.120.180.510.350.200.08SL 6.5
0.47M 40.792...88...99...150.370.120.180.510.350.200.08SL 6.5
0.63M 40.552...22...99...90.430.120.180.550.350.200.08SL 6.5
0.63M 40.792...88...99...150.430.120.180.550.350.200.08SL 6.5
0.63M 50.712.5...44...10.510.5...120.430.160.220.550.350.240.10SL 6.5
0.63M 50.944...1010...1212...180.430.160.220.550.350.240.10SL 6.5
0.79M 50.712.5...44...10.510.5...120.430.160.220.670.430.240.10SL 10
0.79M 50.944...1010...1212...180.430.160.220.670.430.240.10SL 10
0.79M 60.872.5...44...10.510.5...120.430.190.220.670.430.310.12SL 10
0.79M 61.264...1010...1212...180.430.190.260.670.430.310.12SL 10

Build & Price

Handle diameter d1
Thread d2
Length l1
Material


Handle diameter d1
Thread d2
Length l1
Material


Selected Part

Total (net)
US$3.38
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$3.38
10249US$3.25
250499US$3.07
≥ 500US$2.76
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 592.2-12-M4-14-STEN 592.2-12-M4-14-NIEN 592.2-12-M4-20-STEN 592.2-12-M4-20-NIEN 592.2-16-M4-14-STEN 592.2-16-M4-14-NIEN 592.2-16-M4-20-STEN 592.2-16-M4-20-NIEN 592.2-16-M5-18-STEN 592.2-16-M5-18-NIEN 592.2-16-M5-24-STEN 592.2-16-M5-24-NIEN 592.2-20-M5-18-STEN 592.2-20-M5-18-NIEN 592.2-20-M5-24-STEN 592.2-20-M5-24-NIEN 592.2-20-M6-22-STEN 592.2-20-M6-22-NIEN 592.2-20-M6-32-STEN 592.2-20-M6-32-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback