EN 6471.3 Connecting Strips Stainless Steel, for Side Guides EN 6471 / EN 6472

Connecting Strips EN 6471.3: Stainless Steel, for Side Guides EN 6471 / EN 6472
Original design BDG-SST
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Connecting strips EN 6471.3 are used to extend or connect side guides EN 6471 and EN 6472. They are mounted on the end face by sliding into the T-slots of the side guide to be connected using the supplied set screws.

Specification

Stainless steelNI AISI 304


RoHS

Hide technical drawing
EN 6471.3 Stainless Steel Connecting Strips, for Side Guides EN 6471 / EN 6472 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1l2l3t
0.477.090.891.770.20

Build & Price

Width b
Length l1
Material

Width b
Length l1
Material

Selected Part

Total (net)
US$46.63
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
13US$46.63
424US$44.93
2549US$42.39
≥ 50US$38.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.172 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6471.3-12-180-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback