GN 4490.2 Mounting Plates Stainless Steel, for Mounting Blocks of Ball Catches GN 4490

Mounting Plates GN 4490.2: Stainless Steel, for Mounting Blocks of Ball Catches GN 4490
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Mounting plates GN 4490.2 enlarge the contact surface of the mounting blocks of ball catches GN 4490. This allows mounting blocks to be securely attached to aluminum profiles regardless of the slot width.

Specification

Stainless steel AISI 316A4
Matte shot-blasted finishGS


RoHS

Accessory

T-Nuts GN 50b
T-Nuts GN 50i
T-Slot Nuts GN 51b

Hide technical drawing
GN 4490.2 Stainless Steel Mounting Plates, for Mounting Blocks of Ball Catches GN 4490 sketch

Part Options / Table

Type

FFlat
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l0
Length of
ball catch
dl1l2msFor aluminum profiles
with grid size (in mm)
1.970.181.180.630.670.0820 / 30 / 40 / 45
2.680.181.280.670.790.0820 / 30 / 40 / 45
3.150.221.570.790.980.0820 / 30 / 40 / 45

Build & Price

Material

Length l0
Type

Finish
Material

Length l0
Type

Finish

Selected Part

Total (net)
US$3.34
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.34
100249US$3.06
250499US$2.78
≥ 500US$2.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 4490.2-A4-50-F-GSGN 4490.2-A4-68-F-GSGN 4490.2-A4-80-F-GS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback