GN 25b Quick Release Connectors Steel, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Studs

Quick Release Connectors GN 25b: Steel, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Studs
Type: A - Asymmetrical mounting stud
Coding: P - Parallel T-nut
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Quick release connectors GN 25b fasten aluminum profiles together at right angles. Only one profile has to be machined.

The connection can be freely positioned and slid along the slot. The internal hex used for clamping is situated for especially easy access.

If panels are used, they must be suitably pocketed depending on the type, coding and installation orientation.

Quick release connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel, zinc plated, blue passivated finishSZ


RoHS

Hide technical drawing
GN 25b Steel Quick Release Connectors, for Aluminum Profiles (b-Modular System), Asymmetrical Mounting Stud sketch

Part Options / Table

Type

AAsymmetrical mounting stud

Coding

PParallel T-nut
RRight-angle T-nut
Show / Hide columns

Metric

nBundle
Pieces
bd1d2l1 ≈l2 ≈l3mA/F
in mm
Tightening torque
in Nm
0.3140.310.270.431.300.560.790.71412
0.3940.390.390.671.790.721.100.89625

Build & Price

Slot width n
Type

Coding


Material / Finish

Bundle (Pieces)
Slot width n
Type

Coding


Material / Finish

Bundle (Pieces)

Assembly Instructions / Profile Machining

MD25b_MT-50368-0

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.169 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 25b-8-A-P-SZ-4GN 25b-8-A-R-SZ-4GN 25b-10-A-P-SZ-4GN 25b-10-A-R-SZ-4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback