GN 50b T-Nuts Steel, for Aluminum Profiles (b-Modular System)

T-Nuts GN 50b: Steel, for Aluminum Profiles (b-Modular System)
Type: V - With anti-twist protection
b-Modular-system

b-Modular System (Bosch compatible)

Product description

T-nuts GN 50b fasten attachments and accessories in the slot of aluminum profiles.

The spring of type F secures the T-nut against unwanted slipping in the groove, making installation easier.

T-nuts of types V and F can be swiveled into the slot at any position.

Specification

Steel
Zinc plated, blue passivated finishSZ


RoHS

Hide technical drawing
GN 50b Steel T-Nuts, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Type

VWith anti-twist protection
FWith anti-twist protection, with spring
SHeavy
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Typendbh1h2h3Length l
V0.31M 4M 5M 6M 80.460.150.04-0.63
V0.39M 4M 5M 6M 80.550.150.06-0.79
F0.31M 4M 5M 6M 80.460.150.040.310.63
F0.39M 4M 5M 6M 80.550.150.060.470.79
S0.24M 4M 5M 6-0.380.120.04-0.39
S0.31M 4M 5M 6M 80.620.160.08-0.63
S0.39M 4M 5M 6M 80.770.220.20-0.79

Build & Price

Slot width n
Thread d
Type



Material / Finish
Slot width n
Thread d
Type



Material / Finish

Assembly Instructions

MD50b_MT-49557-0

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 50b-8M4-V-SZGN 50b-8M5-V-SZGN 50b-8M6-V-SZGN 50b-8M8-V-SZGN 50b-10M4-V-SZGN 50b-10M5-V-SZGN 50b-10M6-V-SZGN 50b-10M8-V-SZGN 50b-8M4-F-SZGN 50b-8M5-F-SZGN 50b-8M6-F-SZGN 50b-8M8-F-SZGN 50b-10M4-F-SZGN 50b-10M5-F-SZGN 50b-10M6-F-SZGN 50b-10M8-F-SZGN 50b-6M4-S-SZGN 50b-6M5-S-SZGN 50b-6M6-S-SZGN 50b-8M4-S-SZGN 50b-8M5-S-SZGN 50b-8M6-S-SZGN 50b-8M8-S-SZGN 50b-10M4-S-SZGN 50b-10M5-S-SZGN 50b-10M6-S-SZGN 50b-10M8-S-SZ

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback