DIN 319 Ball Knobs Plastic, Red

Photo

DIN 319 Plastic Ball Knobs, Red Material: KU - Plastic
Type: C - With tapped hole (no insert)
Color: RT - Red
Material: KU - Plastic
Type: C - With tapped hole (no insert)
Color: RT - Red
DIN 319 Plastic Ball Knobs, Red Material: KU - Plastic
Type: C - With tapped hole (no insert)
Color: RT - Red DIN 319 Plastic Ball Knobs, Red Material: KT - Plastic
Type: C - With tapped hole (no insert)
Color: RT - Red DIN 319 Plastic Ball Knobs, Red Material: KT - Plastic
Type: E - With tapped insert
Color: RT - Red DIN 319 Plastic Ball Knobs, Red Material: KU - Plastic
Type: E - With tapped insert
Color: RT - Red

Product description

Information

Since there are no parting lines in the middle of the ball, the ball knob DIN 319 is an excellent choice for user friendly applications.

Specification

PlasticKU
Duroplast (Phenolic PF)

  • No parting lines
  • Flash removed and polished
  • RedRTRT, similar to RAL 3003

Tapped insert (Type E)
Steel, zinc plated


PlasticKT
Technopolymer (Polyamide PA)

  • Shock resistant
  • RedRTRT, similar to RAL 3003

Tapped insert (Type E)
Steel, zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
DIN 319 Plastic Ball Knobs, Red sketch

Part Options / Table

Type

CWith tapped hole (no insert)
EWith tapped insert
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
KU
Type C

KT
Type C
d3
KU
Type E

KT
Type E
d4h ≈t1
min.
t2
min.
0.39M 3-------0.200.370.20-
0.47M 4-------0.240.440.24-
0.63M 4M 5-M 4M 5-M 4M 50.310.590.240.24
0.79M 5M 6-M 5M 6M 5M 5M 60.470.710.300.30
0.98M 5M 6M 8M 6M 8M 6M 6M 80.590.890.350.35
1.18M 6M 8------0.591.100.47-
1.26M 6M 8M 10M 8M 10M 8M 8M 100.711.140.470.47
1.38M 8M 10------0.711.280.59-
1.57M 8M 10M 12M 10M 12M 10M 10M 120.871.460.590.59
1.97M 10M 12---M 12--1.101.810.710.71

Build & Price

3D Product Configurator
Material


Ball diameter d1
Thread d2 (KU)
Thread d2 (KT)
Thread d3 (KU)
Thread d3 (KT)
Type


Color
RT

Selected Part

Total US Dollars (net)
$2.32
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.32
100249$2.13
250499$1.94
≥ 500$1.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.