EN 577.8 Multi-Lobed Handwheels Plastic, Steel Bushing, for Positioning Indicators EN 000.8 / EN 000.3

Multi-Lobed Handwheels EN 577.8: Plastic, Steel Bushing, for Positioning Indicators EN 000.8 / EN 000.3
Original design
code: VHT.85-GXX1/VHT.110-GXX2

Product description

These multi-lobed handwheels EN 577.8 have a recess in the hub to accept position indicators EN 000.8 or EN 000.3.

For applications where these handwheels are by choice being used without the position indicators, a hub cap is available to cover the empty recess.

Specification

Body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    32 °F to 212 °F (0 °C to +100 °C)
  • Black, matte finish

Bushing
Steel, blackened finish


Set screw
Steel


RoHS

Accessory

Position Indicators EN 000.8 (Gravity Drive, with Analog Display)
Position Indicators EN 000.3 (Gravity Drive, with Digital / Analog Display)
Cover Disks EN 576 (for Handwheel Applications without Position Indicator)
Control Knob Flanges GN 826 (for Adjustable Spindles)

On request

  • Other modifications such as larger bores, keyways, set screw holes, etc.
Hide technical drawing
EN 577.8 Plastic Multi-Lobed Handwheels, Steel Bushing, for Position Indicators EN 000.8 / EN 000.3 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4d5bl1l2l3l4For position indicators
EN 000.8
Size

EN 000.3
Size
3.35B 100.710.942.280.690.692.010.240.711.65-
4.33B 120.871.103.030.790.872.280.240.712.362.36

Build & Price

Outside diameter d1
Bore d2
Outside diameter d1
Bore d2

Installation Instructions

  1. Install the handwheel to the spindle and fasten it with the set screw.

2.Turn the spindle to the starting point (0 position).

  1. Move the position indicator to the 0 position by turning the outer gear wheel.

  2. Install the position indicator into the recess of the hub and fasten it with a set screw. To avoid deformation of the housing, do not apply unnecessary excessive torque!

  3. Check by turning the handwheel to ensure that the starting position of the spindle coincides with the 0 position of the two pointers (EN 000.8) or respectively pointer and counter (EN 000.3). If necessary, take out and readjust the position indicator.

Selected Part

Total (net)
US$23.71
In Stock: 46
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$23.71
799US$22.85
100249US$21.56
≥ 250US$19.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 577.8-85-B10EN 577.8-110-B12

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback