EN 577.9 Multi-Lobed Handwheels Plastic, for Position Indicators EN 000.9 / EN 000.13

Multi-Lobed Handwheels EN 577.9: Plastic, for Position Indicators EN 000.9 / EN 000.13
Original design
code: VHT.85-PXX1 / VHT.110-PXX2

Product description

These multi-lobed handwheels EN 577.9 have a recess in the hub to accept position indicators EN 000.9 or EN 000.13.

The screw is screwed into the pallet pin and secured into position with the hex lock nut. The pallet depth can still be adjusted to a certain extent.

If application requires occasional removal of position indicator, handwheel may be ordered upon request with a cover cap to shroud the empty recess.

Specification

Body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    32 °F to 212 °F (0 °C to +100 °C)
  • Black, matte finish

Bushing / Pallet pin
Steel, blackened finish


Screw for pallet pin
Injected


Set screw
Stainless steel


RoHS

Accessory

Position Indicators EN 000.9 (Positive Drive, with Analog Display)
Position Indicators EN 000.13 (Positive Drive, with Digital / Analog Display)
Cover Disks EN 576 (for Control Knobs / Handwheels without Position Indicator )
Control Knob Flanges GN 826 (for Adjustable Spindles)

Hide technical drawing
EN 577.9 Plastic Multi-Lobed Handwheels, for Position Indicators EN 000.9 / EN 000.13 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4d5 -0.004abl1l2l3l4l5For position indicators
EN 000.9
Size

EN 000.13
Size
3.35B 100.712.280.2360.750.730.812.170.200.410.571.65-
4.33B 121.183.030.2361.120.790.872.280.240.470.512.362.36

Build & Price

Outside diameter d1
Bore d2
Outside diameter d1
Bore d2

Installation Instructions

  1. Turn spindle into the starting position (0 position).

  2. Set the length of the pallet pin and lock in place with hex nut. Make sure that the pin does not sit on the drill hole base after mounting the handwheel.

  3. Move the position indicator to the 0 position by turning the outer gear wheel.

  4. Hold the (unmounted) handwheel such that the hole for the gear pinion is in the “12 o‘clock“ position and turn the crown wheel until the pallet pin is in the recess bore at the machine body.

  5. Carefully insert the position indicator into the hand knob, making sure that the gear pinion engages in the crown wheel. The crown wheel may need to be readjusted slightly during this step. Secure the position indicator with the set screw, avoiding excessive tightening torque to prevent the housing from deforming.

  6. Place the handwheel onto the spindle and fix in place with the set screw.

7.Check by turning the handwheel to ensure that the starting position of the spindle and the 0 position of both pointers coincide.

If necessary, take out and readjust the position indicator.

Selected Part

Total (net)
US$43.96
In Stock: 14
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$43.96
799US$42.36
100249US$39.96
≥ 250US$35.96
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.286 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 577.9-85-B10EN 577.9-110-B12

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback