EN 774.1 Breather Check Valve Caps Plastic, with Membrane

Breather Check Valve Caps EN 774.1: Plastic, with Membrane
LESA original design
code: TVD.
Color: RT - Red, RAL 3000

Product description

Breather check valve caps EN 774.1 prevent the build up of underpressure in fluid containers.

They are used when a container is to be emptied quickly. The elastic membrane ensures a sufficient air supply.

Besides that, the contact pressure of the membrane prevents the escape of fluid, e.g. during transport. If the container is turned upside down, the additional contact pressure from the fluid will be sufficient to keep the outlet firmly shut.

Specification

  • Upper part (cap)
    Plastic
    Technopolymer (Polypropylene PP)
    • Temperature resistant up to 122 °F (50 °C)
    • Red, RAL 3000RTRT
      Membrane and flat seal
      EPDM (Ethylene propylene diene rubber)
    • Green, RAL 6001GNGN
      Membrane and flat seal
      FKM (Fluor rubber, Viton®)
    • Black printed symbol

  • Lower part (screw-in thread)
    Plastic
    Technopolymer (Polypropylene PP)
    • Temperature resistant up to 122 °F (50 °C)
    • Black

RoHS

Hide technical drawing
EN 774.1 Plastic Breather Check Valve Caps, with Membrane sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pipe thread
d3d4l1l2Air flow rate in l/min
Underpressure
in mbar

Seal membrane
FKM

EPDM
2.76G 1 1/41.302.700.672.3250360370
2.76G 1 1/41.302.700.672.3240320330
2.76G 1 1/41.302.700.672.3230260280
2.76G 1 1/41.302.700.672.3220210230
2.76G 1 1/41.302.700.672.3210140160
2.76G 1 1/41.302.700.672.325110130

Build & Price

Diameter d1
Pipe thread d2
Color
Green
Red
Diameter d1
Pipe thread d2
Color
Green
Red

Selected Part

Total (net)
US$40.41
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$40.41
799US$38.94
100249US$36.74
≥ 250US$33.06
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 774.1-70-G11/4-RTEN 774.1-70-G11/4-GN

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback