EN 623.1 Cam Latches / Cam Locks Steel, Operation with Plastic Lever, Ergostyle®

Cam Latches / Cam Locks EN 623.1: Steel, Operation with Plastic Lever, Ergostyle®
ELESA original design
code: ELCK
Type: SL - With lock, lockable by counter-clockwise turn (Keyed differently)
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Cam locks GN 623.1 lock by a turning operation limited to 90°, which moves the latch arm in the locked position behind the door frame.

Latch arms with different bend angles cover a latch arm distance A of 10 and 18 mm.

The cam locks are supplied with 2 keys. The key can be removed in both end positions.

For parts that take different locks, 400 different lock variants are available with correspondingly numbered keys.

Specification

  • Lever body
    Plastic
    Technopolymer (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 266 °F (130 °C)
    • Black-gray, similar to RAL 7021, matte finish

  • Latch arm
    Straight / off-set
    Steel sheet metal, zinc plated

  • Key
    Brass, nickel plated

  • Assembly hardware
    Steel, zinc plated, brass or stainless steel

RoHS

On request

  • Cam locks keyed alike
  • Cam locks keyed differently, with master key
Hide technical drawing
EN 623.1 Steel Cam Latches / Cam Locks, Operation with Plastic Lever, Ergostyle® sketch

Part Options / Table

Type

SLWith lock, lockable by counter-clockwise turn (Keyed differently)
SRWith lock, lockable by clockwise tun (Keyed differently)
OSWithout lock, latch arm 90° rotatable in both directions
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1Latch arm distance Ad1d2h1h2
2.640.390.711.260.791.380.98
3.350.390.711.460.911.610.98

Build & Price

Length l1
Type



Latch arm distance A
Length l1
Type



Latch arm distance A

Construction and Assembly Instructions

Sketch Mounting GN 623.1

Selected Part

Total (net)
US$28.94
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
15US$28.94
649US$27.88
5099US$26.31
≥ 100US$23.67
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.260 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 623.1-67-SL-10EN 623.1-67-SR-10EN 623.1-67-OS-10EN 623.1-67-SL-18EN 623.1-67-SR-18EN 623.1-67-OS-18EN 623.1-85-SL-10EN 623.1-85-SR-10EN 623.1-85-OS-10EN 623.1-85-SL-18EN 623.1-85-SR-18EN 623.1-85-OS-18

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback