GN 128.2 Lift-Off Hinges Aluminum, Weldable

Lift-Off Hinges GN 128.2: Aluminum, Weldable

Product description

Lift-off hinges GN 128.2 are produced from drawn weldable profiled aluminum extrusions.

The hinge pin is retained in the lower half of the hinge.

Specification

  • Body
    AluminumAL
    Weldable 3.3206

  • Pin and washer
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 128.2 Aluminum Lift-Off Hinges, Weldable sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ld1d2
Pin
s1s2
2.360.390.240.470.08
3.150.510.310.610.08
3.940.630.390.790.12
4.720.630.430.790.12
5.910.790.511.000.12
7.090.790.551.000.12

Build & Price

Length l
Material

Length l
Material

Selected Part

Total (net)
US$11.28
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$11.28
100249US$10.34
250499US$9.40
≥ 500US$8.46
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.083 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 128.2-60-ALGN 128.2-80-ALGN 128.2-100-ALGN 128.2-120-ALGN 128.2-150-ALGN 128.2-180-AL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback