GN 129.5 Hinges Stainless Steel, Consisting of Three Parts

Hinges GN 129.5: Stainless Steel, Consisting of Three Parts
Material: A4 - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Hinges GN 129.5 are used for doors which are flush with the frame on the outside.

They are especially suitable for tamper-proof doors and flaps. When mounted inside, the hinges are not removable from the outside and therefore protect against manipulation.

Specification

  • Body, pin, washer
    • Stainless steelNI AISI 303
    • Stainless steelA4 AISI 316

  • Hex nut ISO 4032
    Stainless steel AISI 304

  • Serrated washer DIN 6797
    Stainless steel AISI 304

RoHS

Hide technical drawing
GN 129.5 Stainless Steel Hinges, Consisting of Three Parts sketch

Part Options / Table

Type

DConsisting of three parts
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s
Square
bd1d2
Pin
hl1l2l3l4
max.
m
0.470.59M 60.241.540.390.200.550.351.07
0.630.79M 80.311.930.550.310.870.631.30

Build & Price

Square s
Type

Material


Square s
Type

Material


Selected Part

Total (net)
US$38.38
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$38.38
100249US$35.18
250499US$31.99
≥ 500US$28.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.125 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 129.5-12-D-NIGN 129.5-12-D-A4GN 129.5-16-D-NIGN 129.5-16-D-A4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback