GN 161 Hinges Zinc Die-Cast, for Profile Systems

Hinges GN 161: Zinc Die-Cast, for Profile Systems
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

GN 161 hinges were designed for commercially available aluminum profiles.

With the three offered sizes of hinges, 66 different slot widths (n dimension) can be accommodated. To achieve this, the positioning elements are set in specially marked recesses in the hinge wings.
The rectagular (8x10 mm) positioning components, two pieces per hinge wing, prevent misalignment. They also support the weight of the door. To screw the hinges onto the profiles, use special T-nuts with guide step GN 505.

Can be used with GN 965 / GN 968 T-nut assemblies.

Specification

Body
Zinc die-cast, powder coated
Black, textured finish


Pin
Stainless steel AISI 303


RoHS

Hide technical drawing
GN 161 Zinc Die-Cast Hinges, for Profile Systems sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1bdh1h2l2l3l4
2.240.250.240.470.261.971.121.12
2.680.250.240.470.261.971.121.57
3.150.250.240.470.261.971.571.57

Build & Price

Length l1
Length l1

Selected Part

Total (net)
US$21.14
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$21.14
100249US$19.38
250499US$17.62
≥ 500US$15.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.235 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 161-57GN 161-68GN 161-80

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.