GN 192 T-Angle Connector Clamps Aluminum

Photo

GN 192 Aluminum T-Angle Connector Clamps Finish: BL - Plain finish, Matte shot-blasted finish
Finish: BL - Plain finish, Matte shot-blasted finish
GN 192 Aluminum T-Angle Connector Clamps Finish: BL - Plain finish, Matte shot-blasted finish GN 192 Aluminum T-Angle Connector Clamps Finish: SW - Black, RAL 9005, textured finish

Product description

Information

The clamping bores of GN 192 T-angle connector clamps are mechanically machined and designed for construction tubes 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z1/ z2, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, Matte shot-blasted finishBLBL

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Levers GN 911

On request

d1 / d2 with unequal bores

Technical drawing

3D
Hide technical drawing
GN 192 Aluminum T-Angle Connector Clamps sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
k1
Clamping
length
k2
Clamping
length
l1l2mz1
Screw
location for
screw size
z2
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for
 z1
l3


for z2
l3
B 1.00B 1.001.571.673.622.052.36M8-25M8-252.483.073.07-
B 1 1/4B 1 1/42.202.445.122.683.54M10-35M10-35----
B 1 1/2B 1 1/22.202.445.122.683.54M10-35M10-35----
B 1 3/4B 1 3/42.562.955.833.054.06M10-50M10-503.073.623.62-
B 2.00B 2.002.562.955.833.054.06M10-50M10-50----
B 2 1/2B 2 1/23.153.156.973.624.92M10-50M10-50----
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
k1
Clamping
length
k2
Clamping
length
l1l2mz1
Screw
location for
screw size
z2
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for
 z1
l3


for z2
l3
B 20B 201.571.673.622.052.36M8-25M8-25----
B 25B 251.571.673.622.052.36M8-25M8-252.483.07-3.07
B 30B 301.571.673.622.052.36M8-25M8-252.483.072.483.07
B 30B 302.202.445.122.683.54M10-35M10-35----
B 32B 322.202.445.122.683.54M10-35M10-35----
B 35B 352.202.445.122.683.54M10-35M10-35-3.62--
B 40B 402.202.445.122.683.54M10-35M10-353.073.62-3.62
B 40B 402.562.955.833.054.06M10-50M10-503.62---
B 42B 422.562.955.833.054.06M10-50M10-503.073.62--
B 45B 452.562.955.833.054.06M10-50M10-503.073.623.62-
B 48B 482.562.955.833.054.06M10-50M10-503.073.623.073.62
B 50B 502.562.955.833.054.06M10-50M10-503.073.623.073.62
B 50B 503.153.156.973.624.92M10-50M10-50----
B 60B 603.153.156.973.624.92M10-50M10-503.073.62--

Build & Price

3D Product Configurator
Bore d1

Inch


Metric


Bore d2

Inch


Metric


Clamping length k1
Identification no.

Finish
BL
SW

Selected Part

Total US Dollars (net)
$27.91
In Stock: 113
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$27.91
1024$25.59
2549$23.26
≥ 50$20.93
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.509 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 192-B1.00-B1.00-40-2-SWGN 192-B1.00-B1.00-40-2-BLGN 192-B11/4-B11/4-56-2-SWGN 192-B11/4-B11/4-56-2-BLGN 192-B11/2-B11/2-56-2-SWGN 192-B11/2-B11/2-56-2-BLGN 192-B13/4-B13/4-65-2-SWGN 192-B13/4-B13/4-65-2-BLGN 192-B2.00-B2.00-65-2-SWGN 192-B2.00-B2.00-65-2-BLGN 192-B21/2-B21/2-80-2-SWGN 192-B21/2-B21/2-80-2-BLGN 192-B20-B20-40-2-SWGN 192-B20-B20-40-2-BLGN 192-B25-B25-40-2-SWGN 192-B25-B25-40-2-BLGN 192-B30-B30-40-2-SWGN 192-B30-B30-40-2-BLGN 192-B30-B30-56-2-SWGN 192-B30-B30-56-2-BLGN 192-B32-B32-56-2-SWGN 192-B32-B32-56-2-BLGN 192-B35-B35-56-2-SWGN 192-B35-B35-56-2-BLGN 192-B40-B40-56-2-SWGN 192-B40-B40-56-2-BLGN 192-B40-B40-65-2-SWGN 192-B40-B40-65-2-BLGN 192-B42-B42-65-2-SWGN 192-B42-B42-65-2-BLGN 192-B45-B45-65-2-SWGN 192-B45-B45-65-2-BLGN 192-B48-B48-65-2-SWGN 192-B48-B48-65-2-BLGN 192-B50-B50-65-2-SWGN 192-B50-B50-65-2-BLGN 192-B50-B50-80-2-SWGN 192-B50-B50-80-2-BLGN 192-B60-B60-80-2-SWGN 192-B60-B60-80-2-BL

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.